Industrial Extra Heavy Duty Specification Grade Switch, White
PS20AC3WSL
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
3-Way Lighted Switch, Back and Side-Wire, 20A 120/277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- External screw-pressure-plate back and side wired. Accepts #14 - #10 AWG copper or copper-clad conductors.
- Heavy-gauge one-piece copper alloy contact arm virtually eliminates contact bounce.
- Cam controls fast ''make'' and positive ''break'' to minimize arcing.
- Heavy-duty bumper pads for quiet operation.
- High strength thermoplastic polycarbonate toggle.
- Back body made of glass-reinforced nylon.
- Locking support provides resistance to face and back body separation.
- Oversized silver alloy contacts for long life and better heat dissipation.
- Grounding terminal is standard.
- Shallow design for ease of installation.
- Strap nickel-plated steel with integral ground.
- Auto-grounded clip assures posititive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 20 |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.073 in | ||
Product Height US | 3.281 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Contact Rating | 20amp, 120/277vac | ||
Closed Contact Resistance | Toggle | ||
Amperage | 20 A | ||
Number of Poles | 3-Way | ||
Wattage | 3 W | ||
Voltage | 120.0 V |
Resources
Supporting Document
Sell Sheet
Guide Form Specifications
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will the PS20AC3WSL work with LED lamps without flickering or ghosting?
The illuminated when off switch is designed for use with incandescent/halogen bulbs only and may cause LED bulbs to flicker.
Date published: 2021-05-18
Bazaarvoice SAP Hybris Integration Version 2.8.1