text.skipToContent text.skipToNavigation

Double Pole, Single Phase AC Manual Motor Controller

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double Pole, Single Phase AC Manual Motor Controller, suitable as Motor Disconnect - 10KA @ 600VAC, 30A max. Class J Fuse.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Horsepower rating of 20HP
  • Gull-wing shaped brass terminal pressure clamps
  • Constructed of glass-reinforced thermoplastic
  • UL508 and cULus Listing of individual device and assembled device within enclosure
  • Heavy-duty zinc-plated steel strap, two brass rivets secure strap to housing
  • External screw-pressure-plate back and side wire terminal screws unstaked for use with ring terminals
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin Mexico
Standard CSA Listed, UL Listed
Dimensions
Product Width US 2.825 in
Product Depth US 2.8 in
Product Height US 3.91 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Operating Cycles 50000
Actuator Toggle
Connection Side & Back Wired
Amperage 30 A
Enclosure Type NEMA 1
Voltage 600.0 V
Environmental Conditions UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;