text.skipToContent text.skipToNavigation

Old Work Metal Switch and Outlet Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single gang metal box. Swing bracket for mounting adjusts 11/4\\ down to 1/4\\. Four 3/4\\/11/4\\ KOs plus integral Romex clamp.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Large 18 cubic inch box volume
  • Handles conduit, armored cable or romex
  • 4 Concentric Knock-outs 1/2'' or 3/4''
  • Romex cable entry with integral cable clamp
  • Simple rectangular cut-out
  • Swing bracket mounting in existing wall surfaces
  • No intrusive hardware
  • Fits in standard 2 x 4 stud cavity

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin China
Number of Knockouts 4
Application Sector Residential
Standard cULus, UL Listed, RoHS
Dimensions
Cubic Capacity 18 cu in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How deep is the box?

Asked by: Anonymous
This box has a 3 inch depth
Answered by: Wiremold Tech Support
Date published: 2023-08-10

how amny M118W come in a standard carton

Asked by: bobby burkart
Hello, A carton of M118W will be a quantity of 20. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-07-20

We're using a recessed 3 gang tv box but would like to swap out the metal 1 gang box for a shallower one. Which shallow metal box will work with the recessed tv box?

Asked by: matt dragon
The only shallow "old work" box we offer is non-metallic, part # P108W.
Answered by: Legrand Technical Support
Date published: 2023-06-09

Is this product gang-able?

Asked by: benjimac31
Thank you for your question regarding Legrand Old Work Box(Model # M118W). This box is not designed to be "gang-able".
Answered by: Legrand Technical Support
Date published: 2019-12-10
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_M118W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT