text.skipToContent text.skipToNavigation

Single-Gang Recessed TV Box with Metal Electrical Box and Low-Voltage Brush, White

TV1WMLVKITWCC2 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 43ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Allows for snug-to-wall placement of your flat-screen TV and handles up to 12 multimedia connections. TV Frame supports line and/or low-voltage devices. Accepts all Pass and Seymour keystone low-voltage connectors, including Cat 5e and F-Connectors, as well as RCA and audio binding posts (not included).
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Metal electrical box (M118W) included.
  • 1/2'' or 3/4'' concentric knock outs.
  • Accepts MC, AC, Conduit or romex cable and standard TP-style wall plates.
  • Molded-in template with easy rectangular cut-out.
  • Optional TVSS surge supressor kit available.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

UL or ETL Listed number

Asked by: Alexander
Hello Alexander, UL #: E69556 for part number TV1WMLVKITWCC2. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-04-17

This product should be an old world box, but it is not listed as such?

Asked by: Rambo
The recessed TV box kit comes with Metal electrical box (M118W) included, which is an Old Work Box: https://www.legrand.us/search.aspx?q=M118W
Answered by: Legrand Technical Support
Date published: 2020-01-27

Does the metal electrical box have a ground screw on the inside that a ground wire can be wrapped around and attached to?

Asked by: normstorm
  • y_2024, m_5, d_6, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_TV1WMLVKITWCC2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT