text.skipToContent text.skipToNavigation

Three Gang Recessed TV Box with Low-Voltage Pull-Through Brushes

TV3LVKITWCC2 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 55ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$34.88 USD

Three-Gang Recessed TV Box with Low-Voltage Pull-Through Brushes. Ideal for flat-screen TVs, home office, kitchen counter tops, and behind furniture to allow snug-to-wall placement. Devices sold separately.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dual Voltage = Low Voltage + Line Voltage.:
  • Plugs remain recessed behind wall surface.
  • Low Voltage Cable Pass-thru Brush - Single cables point to point/source to components. No need to terminate LV cables.
  • Screw-less Appearance.
  • One piece Frame.
  • Molded-in rectangular cut-out template.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin United States
Application Sector Commercial
Standard UL Listed
Technical Information
Number of Outlets 3

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How does the tv3lvkitwcc2 fasten to wall and how thick of a wall can it go in

Asked by: Jeff
The device is designed for standard wall thickness. For installation assistance, please give us a call in Technical Support so we can walk you through it. You can reach us at 844-957-3783
Answered by: Wiremold Tech Support
Date published: 2023-04-10

How many coaxial cables can reasonably fit through each pull-through slot?

Asked by: Bill Cook
We do not have a set number of cables that will fit. You can pull as many as you need as long as they are not kinked or damaged in any way.
Answered by: Legrand Technical Support
Date published: 2022-04-27

Can power supply blocks (e.g., the power supply for an accessory) be plugged into line voltage receptacles in any position of this unit?

Asked by: Bill Cook
If you have enough depth in your wall for the electrical box to be secured to the TV box frame, the line voltage receptacle can be installed in the center opening as well as the end cavities. Most wall are not deep enough to use the center position for the line voltage installation.
Answered by: Legrand Technical Support
Date published: 2022-04-26

The 3 gang TV box only comes with two sets of the low voltage brackets(green or grey) included in the kit, so where can I buy an additional low voltage bracket separately?

Asked by: Ttv_user
The brackets are not sold separate but you could use a Low Voltage ring(PLVW1) in place of them: https://www.legrand.us/passandseymour/low-voltage-brackets/plv1w.aspx
Answered by: Legrand Technical Support
Date published: 2023-02-20

does this come in a tan or lite almond ?

Asked by: rich
The 3 gang recessed TV low voltage kit is only available in white.
Answered by: Legrand Technical Support
Date published: 2019-11-26

What is in the box?  Do you get 3 of those “green” tabs, to screw things into, or do I have to buy them?

Asked by: Oriwan
The 3 gang TV box will come with two sets of the low voltage brackets(green or grey) included in the kit.
Answered by: Legrand Technical Support
Date published: 2023-02-20

Can you please tell me the cutout dimensions for this unit? Do you have a template you can send? TV3LVKITWCC2

Asked by: Todd
Hello, The dimensions of the TV3LVKITWCC2 are Height 7.25", width 8.5" and depth 2.25". Hope this helps, Have a great day.
Answered by: Legrand Techincal Support
Date published: 2023-10-04
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_TV3LVKITWCC2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 69ms
  • QUESTIONS, PRODUCT