text.skipToContent text.skipToNavigation

radiant® Interchangeable Face Cover for Multi-Location Master Dimmer, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$8.59 USD

Giving your space a makeover? Easily update the look of your radiant® Multi-Location Master Dimmer with an interchangeable face covers which snap right into place. Color options include: Brown, Black, Dark Bronze, Gray, Ivory, Light Almond, Nickel and White. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • With an easy snap-in-place design, the interchangeable face covers allow you to update the look of your dimmer without switching out the actual device. No installation required.
  • Compatible with radiant® incandescent or low voltage dimmers.
  • More color options available to fit any style.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin China
Warranty Type 1-Year Limited Warranty
Dimensions
Product Width US 1.3 in
Product Height US 2.625 in
Technical Information
Number of Gangs 1
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
Is graphite available as a color? 

Asked by: Kyle Gardiner
The black finish would be the closest color option for this device. Graphite is not an option for this device. I hope this helps!
Answered by: Wiremold Tech Support
Date published: 2023-04-13

Will these fit on the SMART TRU-UNIVERSAL WiFI DIMMERS?

Asked by: Xanzul
The inter-changeable facekits for the multi-location dimmers will not work with the Smart Lighting dimmers. The Smart Light dimmers are available in White, Light Almond, and Nickel only.
Answered by: Legrand Technical Support
Date published: 2019-04-08

Work for LED lights?

Asked by: Tony
The HMRTC is designed to be paired with a master dimmer for a multi-location application. The master dimmer would need to be rated for LED's(ex HCL453PMMTC): https://www.legrand.us/search.aspx?q=hcl453pmmtc
Answered by: Legrand Technical Support
Date published: 2019-01-22
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_HMKITGRY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT