text.skipToContent text.skipToNavigation

radiant® Single Pole/3-Way Fan Speed Control, White

radiant Fan Speed Control De-Hummer, Single-Pole/3-Way is rated 4.9 out of 5 by 22.
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_22
  • loc_en_US, sid_RHDH163PW, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT

$38.17 USD

Upgrade your fan control with the sweet sound of silence. Specially designed to virtually eliminate the fan motor "hum." This device provides quieter fan speed control while featuring the sleek, clean lines of radiant® for a sophisticated touch. This fan control switch handles a max load of 1.6A. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed to virtually eliminate the motor's hum for quieter use.
  • Installs easily in place of a standard light or fan control switch. Rated for a max load of 1.6A.
  • Offers installation flexibility, working in both single-pole and 3-way applications.
  • Returns the fan to its previous level after a power failure.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • More color options available to fit any style.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Features Fan Control
Switch Type Paddle
Number of Switches 1
Application Sector Residential
Standard CSA Listed, cULus, UL Listed
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 1.75 in
Product Depth US 1.25 in
Product Height US 4.25 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Connection Back Wired
Contact Rating 120VAC
Number of Gangs 1
Amperage 15 A
Number of Poles 3-Way, Single Pole
Mounting Type Box
Speed Range 3-Speed
Voltage 120.0 V
Environmental Conditions Indoor Only

Reviews

Rated 5 out of 5 by from Great features My husband did the installation very easy to use and very elegant. It has been a month and so far no problems at all. You kinfd of need to know basica to install this but it is pretty easy overall and great
Date published: 2018-10-18
Rated 5 out of 5 by from Solid product Well made and works well. A big upgrade for my fan
Date published: 2024-01-03
Rated 5 out of 5 by from Love this switch. This switch is super clean looking. Great feel and tactile *click* when turning it on and off. Also, this switch isn’t carried a lot in retail stores, so they definitely stand out from everyone else’s.
Date published: 2023-02-19
Rated 5 out of 5 by from Shiny white fan speed control It is beautiful. And all this time I thought I had to live with the beige fan speed control which came with the fan. Of course it is totally discolored.
Date published: 2021-04-06
Rated 5 out of 5 by from Bought six so far! Purchased my first three to go with bedroom ceiling fans that I didn't want a downrod for (10 foot ceilings). They work perfectly so that the kids can easily control their fans without pull chains. I then decided to have my husband remove the remote receivers in three of my other fans and installed three more of these. That's how much I love the functionality of these speed control switches. Now I don't have any remotes sitting around! It was also a perfect solution for my two patio fans. Having two separate remotes was driving my nuts but now they are on this one switch. Perfect!
Date published: 2020-06-17
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_22
  • loc_en_US, sid_RHDH163PW, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

I want to use this to replace a wall control that came with my A/C motor fan. The fan motor/original switch has four speeds. Is this Legrand switch incompatible since it only has three speeds? Or will it still work safely?

Asked by: em215
We would need to verify the specifications of the fan you're looking to use our device with. I'd recommend reaching out to our Technical Support team (844-957-3783) so we can help you.
Answered by: Wiremold Tech Support
Date published: 2023-05-25

Does this fan control work with both AC and DC motor fans?

Asked by: Kim58
This fan controller is rated for 120VAC.
Answered by: Wiremold Tech Support
Date published: 2023-04-06

How long does shipping take 

Asked by: Jeff Bozem
Ground orders typically ship next day if they are received before 2pm EST. Then 1-5 business days of transit depending on location.
Answered by: Legrand Technical Support
Date published: 2022-09-27

Hi, Is this a variable speed switch? Or is it 3 speed? I’m looking for an infinitely adjustable type switch.

Asked by: Gregg
The is a 3 Speed de-Hummer fan control.
Answered by: Legrand Technical Support
Date published: 2022-02-15

Plan to use 3 wall switch: the radiant® 3-Gang Wall Plate - Can I used 2 dimmer lights & 1 non-dimmer (for fan) on this wall switch? - I have a 3000 dimmable LED vanity light. Will radiant® CFL/LED Dimmer work? - For recess lights what dimmer to use?

Asked by: devinezqui
You can install two dimmers and one fan speed together in a 3 gang box. For LED dimmable bulbs the CFL/LED dimmer should work fine and for recessed LED's, we would recommend the universal dimmer(RH703PTUTC).
Answered by: Legrand Technical Support
Date published: 2022-01-06

I have a fireplace blower that is controlled by a thermal sensor. It is currently activated with a rotary fan controller (3.0 Amps FLA, 6.0 Amps LRA). Would this or any of your dimmers be able to replace this rotary control?

Asked by: nogfietsen
Hello, Yes, you can use a fan speed controller for the fireplace blower but you just want to make sure the amps on the blower motor isn't higher then the fan speed controller. The RHDH163PTC is 1.6A but we also have DRSC53PWV which is 5A.
Answered by: Wiremold Tech Support
Date published: 2023-07-18

Can you disable the lighting feature of the switch itself so it does not light up while in the off position? Note the following in the features: White LED glows when fan control is OFF for easy location in the dark. Thank you.

Asked by: Lynn
The locator light(White LED) can not be disabled on the Radiant Fan Speed Control.
Answered by: Legrand Technical Support
Date published: 2021-11-08

What happens if I hook up two fans to the red wire? I know you say it is for one fan, but what happens if you use it to two fans?

Asked by: fliersrr
All "de-hummer" fan speed controllers are designed to control only one fan. If connected to two, you will have issues controlling both fans together and may burn out the controller because of the overload.
Answered by: Legrand Technical Support
Date published: 2021-06-07
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_18
  • loc_en_US, sid_RHDH163PW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT

You may also like...