text.skipToContent text.skipToNavigation

Discontinued - In-Wall 2-Wire Incandescent RF Dimmer, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The radiant collection is a step up from the standard with simple, classic options in wiring devices, home automation controls and screwless wall plates that complement today's homes.The 2-Wire Incandescent RF Dimmer dims traditional incadescent loads using the home's existing electrical wiring. Legrand's RF Lighting Control switches and dimmers also integrate with the Intuity home automation system by Legrand for unified control of lights, security, audio, and more. radiant Screwless Wall Plate not included. Check out the RF Lighting Control mobile app.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Part of the radiant: collection.
  • Dims traditional incandescent loads via mobile app
  • Provides a 600W load rating in 1-gang installations, 500W in 2-gang, and 400W in 3-gang
  • Easy-to-install using a home's existing electrical wiring
  • Integrates with Legrand's intuity and third party home automation systems
  • Patented 900 MHz RF communication protocol avoids interference with other 900 MHz devices, such as cordless phones and baby monitors
  • Available in white, light almond and nickel colors
  • Voice activated control with Google Assistant and Amazon Alexa

Specifications

General Info
Product Line On-Q
Color Light Almond
UPC Number 804428009290
Country Of Origin China
Features Indicator Lights, Smart Lighting, Wireless
Switch Type Paddle
Number of Switches 1
Works With Amazon Alexa, Control4, Elan, Google Assistant, Radio Frequency, RTI, URC
Warranty Type 1-Year Limited Warranty
Technical Information
Bulb Compatibility Incandescent
Number of Poles Multi-Location
Wattage 600 W
Mounting Type Box
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;