radiant® Self-Grounding Outlet, White
885SW
radiant Collection
radiant Self Grounding 15A Duplex Outlet is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$8.73 USD
Take a step up from the standard. This duplex outlet installs easily for the basic power every home needs, while elevating your space with the sleek, clean lines of radiant® for a sophisticated look. It is also designed to automatically ground to the electrical box when installed; ideal for homes in highly-populated cities or regions where structures may not already be grounded for electrical safety.
Not sure if your home's electrical wiring is grounded? Outlets with only two slots for plug prongs are not grounded. For three-prong outlets, tester devices are available to confirm proper grounding, or you can call your local electrician for an inspection.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Features durable, high-impact resistant thermoplastic construction.
- Ensures grounding for electrical safety with automatic ground clip.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Indoor, Residential, Self-Grounding | ||
Application Sector | Residential/Commercial | ||
Standard | UL 498 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.29 in | ||
Product Depth US | 1.0 in | ||
Product Height US | 4.2 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Mounting Type | Box | ||
Voltage | 125.0 V | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Guide Form Specifications
Supporting Document
Installation Instructions
Cutsheet
Product Environmental Profile
Premium Content
Reviews
Rated 5 out of
5
by
Nadia from
Great product!
Awesome product, no complaints! The quality is good and finally modern, minimalistic look.
Date published: 2020-09-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTLFULLWCC6 | radiant Collection
Sleek, built-in night light featuring five adjustable light levels.
$17.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM8USB4WCC6 | radiant Collection
Charge more devices simultaneously with this in-wall charger featuring four USB connections.
$43.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF202TRW | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF152TRW | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.