text.skipToContent text.skipToNavigation

radiant® Self-Grounding Tamper-Resistant Outlet, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$3.72 USD

Take a step up from the standard. This tamper-resistant duplex outlet installs easily for the basic power every home needs, while elevating your space with the sleek, clean lines of radiant® for a sophisticated look. It is also designed to automatically ground to the electrical box when installed; ideal for older homes in highly-populated cities or regions where structures may not already be grounded for electrical safety. Not sure if your home's electrical wiring is grounded? Check your outlets! Outlets with slots for only two prongs are not grounded. For three-prong outlets, tester devices are available to confirm proper grounding, or you can call your local electrician for an inspection. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Ivory
  • Free shipping on orders over $49 & free returns

Quantity

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces any standard outlet with ease, in as little as 10 minutes.
  • Features durable, high-impact resistant thermoplastic construction.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • Ensures grounding for electrical safety with automatic ground clip.
  • More color options available to fit any style.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
  • Auto-Ground clip assures positive ground to metal box.
  • Auto-Ground clip assures positive ground to metal box.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
Country Of Origin China
Number of Receptacles 2
Outlet Type Indoor, Residential, Self-Grounding, Tamper-Resistant
Application Sector Residential/Commercial
Standard UL 498
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.29 in
Product Depth US 1.0 in
Product Height US 4.2 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
Number of Gangs 1
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Mounting Type Box
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the cover plate included?

Asked by: Aran11
The wallplate is sold separately.
Answered by: Legrand Technical Support
Date published: 2021-12-21

Will these work using a 3/8 inch backsplash?

Asked by: jlnewme
The receptacle will work with 3/8" sheet rock with a standard wall box, and you can contact Technical Support for further clarification. Radiant products 1.800.223-4162 opt 3 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2021-02-08
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_885TRSI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

You may also like...