text.skipToContent text.skipToNavigation

radiant® 15A Tamper-Resistant Outlet with Night Light, Nickel

NTL885TRNICC6 radiant Collection
radiant 15A Tamper Resistant Outlet with Night Light is rated 4.6 out of 5 by 30.
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_13, tr_17
  • loc_en_US, sid_NTL885TRNICC6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT

$24.23 USD

Perfect for adding a little light just where you need it, without sacrificing an outlet or dealing with unattractive plug-in models, this built-in night light from the radiant® Collection comes combined with a tamper-resistant outlet. A great upgrade for hallways and kids' bedrooms, it installs easily in place of a standard outlet and automatically comes on in the dark. With five adjustable light levels, you can easily set its brightness to meet your preferences or needs. Features the sleek, clean lines of radiant for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Nickel
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • Replaces any standard outlet with ease, in as little as 10 minutes.
  • Features five adjustable light settings: Ultra Low, Low, Medium, High and OFF. Optional louver attachment also included for additional light level control.
  • Hidden sensor controls night light based on ambient light, automatically turning on when it is dark.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color Nickel
Country Of Origin China
Features Nightlight
Application Sector Residential
Standard cULus, UL Listed
Type Nightlight, Outlet
Dimensions
Product Width US 1.29 in
Product Depth US 1.3 in
Product Height US 4.2 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
Contact Configuration 15A
Operating Cycles 50000
Contact Rating 125
Amperage 15 A
Mounting Type Box
Voltage 125.0 V
Environmental Conditions UL94 V2

Reviews

Rated 5 out of 5 by from Simple but effective outlet/night I’ve had these installed for about 2 weeks now and am pleased with the look and functionality. I like that I don’t have to waste an outlet space for a night light and that this night light has 4 different levels of brightness so it can be customized to the space. Install is just like an other outlet
Date published: 2019-01-01
Rated 5 out of 5 by from Very useful, clean good looking design We're using the Night Light outlets on the hallways between the bedrooms and bathrooms and it works great. We like the extra light covers that direct the light down on the floor and away from the eyes. Somewhat expensive, but worth the price.
Date published: 2018-12-10
Rated 5 out of 5 by from Awesome product I actually have a bunch of these all over my house. They are great in the kitchen and hallways. I also use them in the guest bedroom and the ability to adjust the light down or off is especially nice if a guest doesn’t want a nightlight.
Date published: 2019-11-15
Rated 5 out of 5 by from Great design and the night light is wonderful I bought this after experiencing this outlet and night light when we were on vacation year before last. Very pleased with the design of this outlet and the flush mounted night light is excellent. Will purchase more.
Date published: 2019-03-07
Rated 5 out of 5 by from Perfect outlets with nightlight Love these outlets. I have put them in 2 of my houses and they look great! The night lights are perfect and I will not use any other outlet.
Date published: 2022-04-02
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_13, tr_17
  • loc_en_US, sid_NTL885TRNICC6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

Questions & Answers

Hello everyone. I changed all the outlets in my house for those ones with a night light included, they work well but I have noticed that after making the change some lights that have a dimmer turn on by themselves. Anyone knows how can I Solve it. thx

Asked by: Carlos Escobar
Hi Carlos, Please contact our Technical Support team so we can troubleshoot with you. You can reach us at 844-957-3783 anytime between 8 - 6p ET, M - F. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-11-08

The night light (Duplex receptacle style) stopped working. I press the light and nothing happens, I press the light for 10 seconds and nothing happens. Can't get it to light at all.

Asked by: Brad Mataczynski
Hello, I'm sorry you're having some trouble with your device. Please reach out to us in Technical Support so we can troubleshoot with you.
Answered by: Wiremold Tech Support
Date published: 2023-10-26

I installed 6 of these today and 2 of them continuously flash. Any ideas?

Asked by: Michael
I found that when attaching the wall plate in some cases there will be overlap.  If you back out the face plate screws a half turn or full turn the flashing will stop and product perform as designed.
Answered by: Paul
Date published: 2023-09-26

What is the color temperature of the light? (NOT the lumens output)

Asked by: Ron
It's a very "cold" light tending to blue. Probably around 5000K, according to architect.
Answered by: Marco
Date published: 2023-11-16

Wattage??? I'm an electrician myself, and I'm sure the wattage used (for the lights) is minimal, but people want to know. PLEASE answer the rest of the question above, and tell us how many WATTS are used on each setting? Using NTL885TR-LACC6.

Asked by: Wayne
These are the ratings in AC milliamps for this switch. Please utilize Ohm's law to determine the wattages based off 120VAC and the below current ratings. OFF 9.65 Extra Low 9.69 Low 9.79 Med 9.90 High 10.36
Answered by: Wiremold Tech Support
Date published: 2023-11-16

Does the NTL885TRWCC white outlet come with a SCREWLESS WALL PLATE? If not do you sell them? Thanks

Asked by: FRED
The receptacle comes with out a plate, you must buy the screw less one separately.  Well worth the extra money, it is very clean looking.
Answered by: Deb
Date published: 2022-12-20

Does the Legrand white NTL885TRWCC6 come with a white cover plate?

Asked by: FRED
The nightlight receptacle does not include a wall plate. The screwless Wall Plates from the radiant® Collection are sold separately.
Answered by: Legrand Technical Support
Date published: 2022-08-15

What is the warranty for NTL885TRWCC6. The night light has stopped working.

Asked by: Greg
The Radiant Receptacle Nightlight has a 1 year warranty but I would suggest reaching out to Technical Support for troubleshooting or a possible replacement. Radiant products 1.844.957-3783 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-05-19
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_32
  • loc_en_US, sid_NTL885TRNICC6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

You may also like...