text.skipToContent text.skipToNavigation

radiant® Quad USB Charger, Light Almond

radiant Quad USB Charger is rated 5.0 out of 5 by 16.
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_16
  • loc_en_US, sid_TM8USB4LACC6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT

$43.45 USD

Charge more devices simultaneously with the Quad USB Charger. Perfect for creating a charging station to meet your family's needs, it combines the sleek, clean lines of the radiant® Collection with the incredible convenience of four USB connections. Go ahead and charge your smartphone, tablet, Bluetooth speaker, and camera all at once – no bulky adapters needed. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Light Almond
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides convenient built-in charging for multiple devices simultaneously, via four USB Type-A connections and 4.2A of total charging capacity.
  • All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
  • Features installation ease and flexibility, with a slim depth to fit any box and both back and side wire terminals.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Country Of Origin China
Number of Receptacles 0
Features USB-A Charging
Outlet Type Indoor, Residential, USB-Charging
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.693 in
Product Depth US 1.31 in
Product Height US 3.281 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
USB Amperage 4.2 A
Number of USBs 4
USB Power Output 21 W
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Mounting Type Box
Voltage 120.0 V

Reviews

Rated 5 out of 5 by from Love this for all of our devices! I have always wanted one of these in my house, and I am so happy with how well it works! It was super easy and intuitive to install, and it works great. We got the outlet with four USB plugs as we have so many devices (phones, tablets, speakers, etc.). All of our devices charge fast and without issue. We have no connection issues. It also looks very clean against the wall and doesn't look out of place. It has a modern look and feel to it. We would highly recommend this brand for how easy it is to install and how well the outlet works on our devices. They have a lot of variations too, so you don't have to get just the 4 USB outlet option.
Date published: 2019-07-24
Rated 5 out of 5 by from Perfect! I purchased this for a spot in my kitchen...I have all Legrand outlets so it matches perfectly. It provides 4 USB spaces so when guests and family are there, everyone can charge their phones/tablets.
Date published: 2018-04-14
Rated 5 out of 5 by from Easy to install Replaced this next to the bed for all the phones. Really cleaned up the space, and took all of 5 minutes to install. Will be getting more for the office, for sure.
Date published: 2020-09-11
Rated 5 out of 5 by from Easy to install and works great I wanted this to install by my desk because of all of the devices I need to charge and didn't want to deal with the power blocks. The install was easy and it seems to charging everything well, so I'm really happy with this.
Date published: 2019-07-23
Rated 5 out of 5 by from Works great!! This is perfect for a family who needs to charge phones, tablets, and iPads. There no more juggling chargers, and being able to charge 4 devices at once keeps everyone happy. Installation was easy, and it’s an overall great product.
Date published: 2019-07-19
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_16
  • loc_en_US, sid_TM8USB4LACC6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT

Questions & Answers

What is the power output for each and combined usb in watts? For example, 12w, 18w etc. Thanks. 

Asked by: Rich
Um, yea, I already knew that. But I went and did the math myself. (Volts times amps equal watts). I came up with 11 watts per each 2 usb pairs. So if you are charging two devices, you may want to split them up, one on the top two, and one on the bottom two. Unfortunately the new iPhones like at least 16 to 18 watts. 
Answered by: Rich
Date published: 2022-12-08

The TM8USB4WCCV4 does not list a 120V amp rating. Is it safe to install on a 20amp breaker circuit?

Asked by: bmy11235813
All Devices can be supplied on a 15 or 20 amp circuit. If this doesn't make sense to you, you should have a licensed electrician install it.
Answered by: Master Sparky
Date published: 2022-01-29

Does the 4-port USB Charger use electricity even when nothing is plugged into it?

Asked by: David
The idle draw on the USB receptacle is .0030 amp's.
Answered by: Legrand Technical Support
Date published: 2022-01-29

Can I wire this to 12v DC power supply?

Asked by: quacker1
The USB outlet is rated for use with 120VAC only.
Answered by: Legrand Technical Support
Date published: 2020-01-02

Will this charge my V20 ?

Asked by: larry
The TM8USB4WCC6 is compatible with USB 2.0 & 3.0 devices so it should work with your LG V20 device.
Answered by: Legrand Technical Support
Date published: 2019-06-11

Does this have surge protection?

Asked by: DrPronghorn
Thank you for your question regarding Legrand Quad USB outlet(Model # TM8USB4WCC6). The quad 4.2A USB outlet does not provide any type of surge protection.
Answered by: Legrand Technical Support
Date published: 2018-05-21
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_TM8USB4LACC6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

You may also like...