radiant® 4-Button Digital Timer, Light Almond
RT2LA
radiant Collection
radiant 4-Button Digital Timer is rated
out of
5 by
32.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$29.42 USD
Installs easily in place of a standard light or fan switch, or older spring-wound timer and includes manual on/off through the paddle switch for added convenience. A locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Works with a variety of light bulbs or fixtures, including: Incandescent, LED, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6 hp.
- Automates control of lights for energy and cost savings. Also includes manual on/off through the paddle switch for added convenience.
- Lets you select a desired preset shut-off time, including 60, 40, 20 and 10 minutes.
- Installs easily in place of a standard light or fan switch, or older spring-wound timer.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Country Of Origin | China | ||
Features | Timer | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Application Sector | Residential/Commercial | ||
Standard | cULus | ||
Warranty Type | 5-Year | ||
Type | Switch |
Dimensions
Product Width US | 1.69 in | ||
Product Depth US | 1.88 in | ||
Product Height US | 3.281 in |
Technical Information
Connection | Back & Side Wired | ||
Coil Voltage | 120 V | ||
Contact Rating | 600Watts | ||
Number of Gangs | 1 | ||
Number of Buttons | 4 | ||
Amperage | 15 A | ||
Action | Single Pole | ||
Number of Poles | Single Pole | ||
Indoor/Outdoor | Indoor | ||
Timing Range | 10-60 minutes | ||
Wattage | 600 W | ||
Mounting Type | Box | ||
Voltage | 120.0 V |
Resources
Guide Form Specifications
Supporting Document
Cutsheet
Installation Instructions
Sell Sheet
Brochure
Premium Content
Reviews
Rated 5 out of
5
by
RetiredinOK from
Great features
We installed this timer in our bathroom to the exhaust fan.
Love the time feature on this, we go into the bathroom turn the exhaust fan on and we don’t have to worry about it running continuously. We use to forget and leave it on for hours. This solved are problem.
Date published: 2018-09-03
Rated 4 out of
5
by
Okiemom from
Bathroom must have!!
Our home was caught between steamy showers with no exhaust fan or an exhaust fan running for 24 hours straight. The 4-Button Digital Timer was a total solution and will now save our bathroom from moisture damage and our electric bill from wasteful usage. Easy to use, aesthetic for the design-conscious and a simple DIY project. This Timer is a great choice and automatic solution.
Date published: 2018-07-19
Rated 5 out of
5
by
Ptarmigan from
Works great with Panasonic WhisperCeiling DC
I bought this for a bathroom fan. The timer function works great and remembers previous setting. It works with the low-wattage Panasonic fans that don't behave well with some timers. Maybe it's because of the relay in it that clicks on and off.
The small white light is perfectly sized and brightness for helping find the switch in a dark room. I don't want a switch to be lit up like a night light, or have garish colors, or to cast light on the room. I want the room to be dark when the lights are off. These are perfect.
Date published: 2020-08-26
Rated 4 out of
5
by
dh987 from
Does it's job, and looks good doing it.
I bought these for my bathroom fans, and my bathroom heat lamps. They do a great job and they are set apart from a lot of the competition as is not a large selection for timers for 60 minutes. Very easy to use and setup. My only complant is that the wiring that is provided to tie into the existing wires seems to be of lower quality, but the fact that they provide it as well as stripping the wires for you is very convientent.
Date published: 2018-07-16
Rated 1 out of
5
by
John from
Would be great if it was clear won’t work w some
I guess switch not wired for this right. Turned on but then wouldn’t respond after I turned it off. I believe o wired it right but the user instructions are not helpful for troubleshooting
Date published: 2019-02-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this switch suitable for a 20 amp circuit? If not, is there a 20 amp version? I need to find a 20-amp timer switch with no neutral required and havent been able to find one anywhere.
This device can be used on a 20 amp circuit, but the device is 15 amp. This timer doesn't come in a 20 amp version and does require the neutral wire. We don't currently offer a timer that would fit that specification.
Date published: 2024-02-23
I sold a customer the RT2W 4 button timer and he wants it for 1500 watts. Is that available?
The RT2W supports the following load ratings:
- RT2 | 0-600W, 1/6 hp @ 120VAC, 60 Hz
Please call Pass & Seymour Technical Support (800-223-4185) if you need additional assistance.
Best Regards,
Technical Support
Date published: 2024-02-13
I have bought 4 of this product for my house to control the fan and as other customer mentioned, 10mins is a long time. May I have access to the schematic so I could change the timer setting off warranty?
Hello,
Unfortunately, the requested information is not available to alter/modify the default timing intervals of part number RT2W.
Please feel free to call us if you need further assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-01-05
What is the Min. load requirement for Legrand RT2W timer?
Here are the specifications for the device. There is no minimum load rating.
Voltage:
120VAC, 60HZ
Load (Single Pole Circuit)
Fan Motor: 1/6HP
Incandescent, fluorescent lamp, E-ballast, MLV, ELV, CFL, LED: 0 – 800VA
Date published: 2024-01-05
I have a set of these switches for my panasonic whisper warm fan. They work really well! I ordered a second set from Home Depot for our second bathroom but when they arrived the package said 6amp. Please advise. Do you make a 6amp switch like this? Did Ho
Hello, in motor load applications, the device is rated for up to 1.6A. We don't make a 6A version of this device.
Date published: 2023-12-28
Will this work with my whole house fan?
Hello,
Please review the following load specifications regarding radiant timer RT2DBCCV4.
SPECIFICATIONS
-Fan Motor - 1/6HP
Best Regards,
Technical Support
Date published: 2023-10-13
How do I wire two RT2 time switches to run one fan. (one at each end of bathroom.) The specifications say 1 pole. Can I only have one switch per fan?
These devices are intended for Single Pole applications only.
Date published: 2023-09-26
Is the load output controlled by a mechanical relay? I'd like to connect it to the control input of a zwave controller. The z-wave unit is compatible only with plain mechanical switches (one contact goes to live and the other to the z-wave).
This device is electronic so it may not work in your desired application. If you'd like to discuss further, please reach out to us in Technical Support at 844-957-3783.
Date published: 2023-08-31
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL63LA | radiant Collection
The smartest way to take control of lights and power, optimized for larger homes.
$37.31
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRH1LA | radiant Collection
Creates a robust, dedicated network for the radiant with Netatmo solution.
$102.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL50LA | radiant Collection
The smartest way to take control of lights and power, optimized for larger homes.
$67.38
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNP20 | radiant Collection
Plug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.
$64.96