text.skipToContent text.skipToNavigation

radiant® Five-Gang Screwless Wall Plate, Brown

radiant® Five-Gang Screwless Wall Plate is rated 4.0 out of 5 by 4.
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_1
  • loc_en_US, sid_RWP265, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT

$13.89 USD

Designed to complement any space, the radiant® Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this five-gang option with a combination of radiant® switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
  • Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
  • Ensures proper plate positioning with subplate screws.
  • Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.

Specifications

General Info
Product Line Pass & Seymour
Color Brown
Country Of Origin United States
Wall Plate Type Dimmer/Switch, Outlet
Standard CSA, UL514, ETL
Dimensions
Product Width US 10.4 in
Product Depth US 0.25 in
Product Height US 4.5 in
Technical Information
Thickness 0.065 in
Number of Gangs 5
Mounting Type Screwless

Reviews

Rated 5 out of 5 by from Exactly what I order❤️ After countless trips to various hardware stores without finding what I needed I decided to shop directly with the company. Legrand website was easy to navigate and even easier to find what I needed. The order arrived in excellent condition. The switch plate worked perfectly and VERY easy to install. TY!!
Date published: 2020-09-16
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_1
  • loc_en_US, sid_RWP265, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT

Questions & Answers

Is there matte white?

Asked by: Amy
The radiant wall plates have a matte/satin finish.
Answered by: Wiremold Tech Support
Date published: 2023-04-19

Is this gloss black or matte black?

Asked by: Anthony
The Radiant wall plates has a Matte/Satin finish.
Answered by: Legrand Technical Support
Date published: 2022-02-21

Do you make a 4 gang screwless Wall Plate in nickel ? Need 1 only I see 2, 3, and 5 gang 

Asked by: Anonymous
Thank you for your question regarding Radiant Screwless wallplates. The Nickel Screwless wallplates are available in 1 to 6 gang. The 4 gang model number is RWP264NI: https://www.legrand.us/radiant/products/wallplates/rwp264ni.aspx
Answered by: Legrand Technical Support
Date published: 2022-05-21
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_RWP265, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT