RapidRun Now with Fiber - Achieve Greater Distances, Resolutions
RapidRun® Optical is our leanest-longest, fastest-strongest RapidRun product yet. Designed to be the standard for in-wall A/V installations, it supports lengths up to 1000ft, up to a 4k resolution, up to 18Gbps bandwidth, and a connector diameter of 1/2".Using pre-terminated break-away flying leads and wall plates with an in-wall runner cable ensures flexible, efficient, high quality connections for all types of equipment - with no field terminations. The runner cables are OFNP (plenum) rated fiber for in-wall installations that require the highest specifications.
For more information, contact a sales representative at 1.800.361.0471
Resources and Downloads
Download the latest RapidRun Brochure and compare RaidRun's various formats and capabilities, including the latest RapidRun Optical.