Stay in Touch
Receive regular updates directly to your inbox
Legrand is established in nearly 90 countries
View all at Legrand.comFrom quick DIY projects to full remodels, kitchen upgrades offer a big impact. It is, after all, the gathering space for the entire family. Whether you love hosting dinner parties or your kitchen is a constant hub for working, it’s likely one of the most high-traffic rooms in the home. But before you even get started with plans, consider how the space is used already:
Where do people gather to charge devices?
Where are appliances plugged-in?
Where is GFCI protection required?
Where would it be helpful to have hands-free lighting?
Where do you want control of light levels?
We’ve compiled a list of our favorite products to use in kitchens, whether for convenience or code-compliance (or both), to ensure you’re prepared with the right power and control in the right places.
Convenient, code-compliant and design-friendly power for kitchen islands and peninsulas. The surface-mount countertop outlet meets 2023 NEC requirements, is rated for half gallon spills, and is chemical- and corrosion-resistant to withstand heavy wear and daily use.
Safeguard your space against harmful bacteria and more with built-in Microban antimicrobial protection, now available on select switches, dimmers, and wall plates from the adorne® and radiant® Collections.
Safety meets style. Our GFCI outlets from the radiant Collection are always ready to protect with automatic self-testing that leads the industry in exceeding standards.
There when you need it, hidden when you don’t. Power up to three devices with the ingenious pop-out outlet.
Fast charging USBs deliver the right power needed to support the needs of modern devices like smartphones, tablets and laptops.
Dimmers, motion sensors and timers add customizable controls to add extra convenience to set the perfect scene and eliminate unnecessary energy usage.