text.skipToContent text.skipToNavigation

Open Loop Multiple Zone DLM photosensor

LMLS-500 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMLS-500 is an open loop, multi-zone photosensor that measures the daylight contribution in order to automatically switch or dim up to three zones of lighting. It is part of a Digital Lighting Management (DLM) system and sends light level signals to control loads connected to DLM on/off or dimming room controllers.

Depth 1 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Digital Lighting Management components plug together on a free-topology Cat 5e DLM local network
  • Test mode override of programmed time delay allows easy verification of selected settings
  • Load status verification allows confirmation and testing of controlled load
  • Infrared (IR) transceiver for wireless configuration and control
  • Compatible with DLM wall switches for manual override, if desired
  • LED status indicators
  • Mounting options for toplit or sidelit applications

Specifications

General Info
Product Line Wattstopper
UPC Number 754182928927
Country Of Origin China
Dimensions
Product Width US 3.0 in
Product Weight US 0.25 lb
Product Volume US 36.06 cu in
Product Depth US 2.48 in
Product Height US 4.8 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Product Environmental Profile Yes
Technical Information
Sensor Type Daylight

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this come in black or could it be painted?

Asked by: Anonymous
It can be painted, but do not get any paint on the lens.
Answered by: Tier 1 Tech Support
Date published: 2023-12-06
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMLS-500, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT