text.skipToContent text.skipToNavigation

Low Voltage Input Interface

LMIN-104 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMIN-104 Input Interface allows integration with third party devices to provide additional functionality in a Digital Lighting Management (DLM) system.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Input interface for integration of third party devices
  • Component of Digital Lighting Management integrated control systems
  • Fits into standard single gang wallbox with optional DIN rail mounting
  • Hinged dust cover protecting two RJ45 ports
  • Status LED for each input
  • Provides four isolated 2-wire contact closure inputs accepting signals from external devices like pillow switches, key switches, building automation, etc.
  • Use Wattstopper LMCS software to assign input action to an integrated command or lighting scene override.

Specifications

General Info
Color White
Product Series LMIN
Type Interface
Material ABS
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Installation Location Above Ceiling, Enclosure, Wall
Warranty Type 5-Year
Standard UL 2043, cUL, RoHS
UPC Number 754182940868
Works With Third Party Devices
Dimensions
Product Depth US 1.7 in
Product Height US 3.1 in
Product Volume US 192.0 cu in
Product Width US 2.0 in
Product Weight US 0.2 lb
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 20 mA
Number of Connections 3
Topology Free Topology
Wire Connection Type RJ-45, Terminal Block
Compatibility DLM Wired
Contact Configuration 2-wire Momentary, 3rd Party BAS, 3-wire Momentary, Maintained Switch, Occupancy Sensor, Photocell Sensor
Contact Rating 24 VDC
Indicator Configuration LED, Input Status LED, Overload Status LED
Indoor/Outdoor Indoor
Input Voltage 24 VDC
Location Rating Dry
Mounting Type 3 in Octagonal Box, 4 in J-Box, DIN Rail, Inside 2-Gang J-Box, Screw Holes
Number of Relays 2
Operating Temperature 0°-40°C, 32°-104°F
Operating Temperature Max 104 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Storage Temperature 23° - 176° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does LMIN-104 device have the capability to interface the lighting control devices (such as room controller, occupancy sensor) with the Fire alarm control panel via alarm output modules?

Asked by: Cesar Rino
The LMIN-104 is designed to integrate with various lighting control devices, including room controllers and Lighting Control Panels. However, interfacing with a fire alarm control panel via alarm output modules depends on the specific system requirements and wiring configurations. Compatibility and integration may require additional interface devices or relays to ensure proper functionality and compliance with safety standards. For detailed application guidance, we recommend consulting the fire alarm system manufacturer for their requirements. Additionally, speaking with a Legrand Application Engineer may be helpful in determining the best approach for your specific setup.
Answered by: Tier 1 Tech Support
Date published: 2025-03-27

I have this interface in a patient room, I control the light using my pillow speaker and an extra device. Every time that my second device triggers the interface the light works but the interface blue status light starts resetting. why?

Asked by: Jorge
We don't know the details of this setup, but we can tell you that the LMIN-104 is an input device only. It cannot provide feedback to the pillow speaker or any other system other than the local DLM system. We suggest you contact your local Wattstopper representative for a site visit to determine whether this is an issue where we can provide further support or if there is a potential issue with your pillow speaker.
Answered by: Pass & Seymour Technical Support
Date published: 2024-01-31

Is this BAA compliant?

Asked by: Julia
Hi Julia, At present this product is not BAA Complient. In an effort to clearly identify our BAA products the part codes with a -U at the end are BAA compliant.
Answered by: Tier 1 Tech Support
Date published: 2023-08-09

I need to control an LMCP24 via a theatrical lighting console (ideally, DMX). Is there a way to send DMX control data into an LMPI, so that I can control the 0-10v auditorium house lights from this panel?

Asked by: Anonymous
The nature of this request is best addressed by an application specialist. Please contact Wattstopper Technical Support @800-879-8585 so that your request can be directed through the proper channels
Answered by: Tier 1 Tech Support
Date published: 2022-06-20
  • y_2026, m_7, d_24, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_LMIN-104, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT