text.skipToContent text.skipToNavigation

CordMate II Kit - White

CordMate II Kit - Black is rated 4.0 out of 5 by 1.
  • y_2026, m_8, d_24, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_C210, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT

Especially suited for covering home entertainment wires, speaker cables, TV/video cabling and home office wiring. Organize and hide cords and cables easily. Self-adhesive backing makes for easy installation. Stylish design complements any interior setting. Paintable.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 12' of Cord Channel (3 sections, 4' long)
  • 2 Flat Elbows
  • 1 Inside Elbow
  • 1 Outside Elbow
  • 2 Couplings
  • 1 T-Fitting
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color White
Product Series CordMate Series
Type Raceway Cord Cover
Material Plastic
Application Sector Residential
Product Family / Series / Group CordMate
Product Line Wiremold
Country Of Origin United States
Construction One-Piece
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
UPC Number 086698880490
Dimensions
Product Length US 12.0 in
Product Weight US 1.354 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 1

Reviews

Rated 4 out of 5 by from They do their job! But why skimp on connections? I used these in a government building. The concealment and paintability of this product made for a rather inconspicuous and blended look into the wall. I give 4/5 stars because I wish that more connections would be provided, (couplers, elbows, etc.) even if it marks up the price a buck or two. I know it does NOT cost the company $2.99 to manufacture and package an elbow, but it does cost that to buy a single elbow. I would just appreciate the effort of throwing in a couple couplers and the standard 90 degree elbows. In my opinion, those two are the most used connections, especially with my experience hiding cords with this brand. Again, great brand and product! I just do not want to have to pay almost $3 for something that could have been added to the bag for an additional x>= 10 cents. Thank you!
Date published: 2023-11-15
  • y_2026, m_8, d_24, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_C210, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

Why is this listed as residential use only? If I cannot use it in an office, where are the corner components of the 2800 series? can I use your cord management products to go vertically as well as horizontally?

Asked by: Jane
The C210 is sold primarily through retailers for residential use, but it can also be used in office environments. The 2800 Series is available in white or ivory, and the components can be found on the cut sheet linked below. https://www.legrand.us/p/view-asset?downloadUrl=https%3a%2f%2flegrand.webdamdb.com%2fdirectdownload.php%3fti%3d55654545%26tok%3dNtS7RomkuRIlmrK2hmuWzwRR&title=Uniduct+Latching+Raceway The CordMate can be surface-mounted either vertically or horizontally. Thank you.
Answered by: Wiremold Tech Support
Date published: 2026-07-27

What is the plastic used?

Asked by: Aimee
Hello. The CordMate II kit is equivalent to components of our 2800 series Uniduct raceway. These raceways are constructed of PVC material. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-05-05

Does the cb10bk kit come with longer than 4'channls or can you buy them separately in longer leghts

Asked by: Rh Bucciarelli
Hello, The black Cordmate II is only available in 4' sections as part of the kit. Thank you,
Answered by: Wiremold Tech Support
Date published: 2024-03-18

Do you have the "CordMate II C210" in BLACK?

Asked by: cstaley
Hi, C210BK is the black Cordmate II. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-07-31

Is there a video to show how to open the Conduit for Cordmate 2 so I can put the wires inside?

Asked by: Vinny
Hello, We don't have a video, but here is a link to an article on the topic. https://legrand.my.site.com/knowledgebase/s/article/Raceways-How-to-separate-the-cover-from-the-base-on-Wiremold-non-metallic-PVC-raceways Thank you
Answered by: Wiremold Tech Support
Date published: 2023-07-26

Do you have ethe radius dimensions of the cordmate 2 corner pieces (inside, outside and flat)?

Asked by: Matthew
Hello, Please email us at technical.support@legrand.us so that we can provide dimensional drawings. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-05-22

Is there an End Cap that you can use with this product? If Used to hide wires under cabinets the ends are open and look tacky. An end cap would at least hide that.

Asked by: Mark
Hello, We do offer an end cap for applications where cords aren't passing through. The part number is 2810B-WH. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-04-07

Can the cordmate products be used for outdoor applications?

Asked by: KR
Good morning, None of our raceway products are approved for outdoor use. Thanks,
Answered by: Wiremold Tech Support
Date published: 2022-12-06
  • y_2026, m_8, d_24, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_27
  • loc_en_US, sid_C210, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT