Our flat screen TV cord cover kit makes it a snap to hide wires. It's very easy to install and can be painted to blend seamlessly into any wall. Need to add a component - no problem. Snap off the cover, add the cables, and snap the cover back on. Organize and hide cords and cables easily. It's the best thing to happen to TV since the remote. The 48 In. cord cover comes with wall screws and anchors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Our flat screen TV cord cover kit makes it a snap to hide wires. It's very easy to install and can be painted to blend seamlessly into any wall. Need to add a component - no problem. Snap off the cover, add the cables, and snap the cover back on. Organize and hide cords and cables easily. It's the best thing to happen to TV since the remote. The 48 In. cord cover comes with wall screws and anchors.
- Hide wires: hides and organizes LCD/Plasma cords and cables.
- Paintable: blend seamlessly with any wall.
- Add a component: snap off the cover, add the cables, and snap the cover back on.
- Snap-on/Snap-off Cover: makes adding additional wires easy
- 4' Cord Cover comes with wall screws and anchors
- Base and cover can be cut to fit Tools needed for installation:
- Phillips head screwdriver
- Fine tooth hacksaw
- Tape measure
- Level
Specifications
General Info
| Color | White | ||
| Product Type | Cord Cover | ||
| Material | Plastic | ||
| Application Sector | Residential | ||
| Product Family / Series / Group | CordMate | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | One-Piece | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling. | ||
| UPC Number | 086698000393 |
Dimensions
| Product Depth US | 0.75 in | ||
| Product Length US | 48.0 in | ||
| Product Width US | 3.5 in | ||
| Product Weight US | 2.04 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Channels | 1 |
Resources (5)
Installation Instructions
Brochure
Catalog
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
I will be installing a TV over a gas fireplace mantel. I will then be running 3 HDMI cords and a network wire laterally to a cabinet to one side of the fireplace. The fireplace is mounted in a bump out so I will need an inside + outside 90. Do you have
Hi,
There are no additional fittings available for this channel.
Thanks,
Date published: 2026-03-05
Bazaarvoice SAP Hybris Integration Version 2.8.1

