text.skipToContent text.skipToNavigation

30-inch Flat Screen TV Cord Cover Kit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Our flat screen TV cord cover kit makes it a snap to hide wires. It's very easy to install and can be painted to blend seamlessly into any wall. Need to add a component - no problem. Snap off the cover, add the cables, and snap the cover back on. Organize and hide cords and cables easily. It's the best thing to happen to TV since the remote. The 48 In. cord cover comes with wall screws and anchors.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hide wires: hides and organizes LCD/Plasma cords and cables.
  • Paintable: blend seamlessly with any wall.
  • Add a component: snap off the cover, add the cables, and snap the cover back on.
  • Snap-on/Snap-off Cover: makes adding additional wires easy
  • 30'' Cord Cover (CMK30): comes with wall screws and anchors
  • Base and cover can be cut to fit Tools needed for installation:
  • Phillips head screwdriver
  • Fine tooth hacksaw
  • Tape measure
  • Level

Specifications

General Info
Product Line Wiremold
UPC Number 086698000539
Country Of Origin United States
Application Sector Residential
Standard Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
Type Raceway
Dimensions
Product Width US 3.5 in
Product Depth US 0.75 in
Product Length US 30.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes
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
Can this cover be “stained” to match the wood stained wall of my cabin?

Asked by: Donna04
Hello, This product is made of PVC. It can be painted to match the wall surface. I would check with the manufacturer of the stain you wish to use to make sure it will adhere to PVC.
Answered by: Wiremold Tech Support
Date published: 2020-11-23

I bought an Apple TV, and want to put its cord under my cord cover, but I can't figure out how to remove the cover. Any suggestions?

Asked by: mhardy60
The cover snaps onto the base. You can try to slide the cover down or up a little bit, to be able to get your finger behind it to pull it away. It would be best to pull lightly from the side, rather than in the middle. Once you get a corner/edge started the rest will come off easier.
Answered by: Wiremold Tech Support
Date published: 2020-12-21

What material is this made of?

Asked by: Beth
The CMK30 is made of rigid PVC.
Answered by: Wiremold Tech Support
Date published: 2018-12-13

I have a 30 inch Flat Screen TV cord cover kit and need to cut it. What is the best way/tool to use for a clean true cut?

Asked by: dave7756
The best tool to use to cut the product is a hacksaw.
Answered by: Tech Support Team
Date published: 2018-06-04
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_CMK30, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT