Wiremold® USB/Multi-Outlet Charging Station

PX1003

USB/Multi-Outlet Charging Station converts an existing duplex receptacle to 3 power/4 USB outlet with a surge protector.  2.0 Amp USB output is compatible with tablets, smart phones and other devices. Built-in cable management reel helps keep cords organized and off the floor. Accommodates up to 7 appliances/devices while providing surge protection.

features & benefits

  • Add power to your existing outlet: 3 power outlets and 4 USB ports allow for 7 devices to recieve power simultaneously.
  • Surge Protected: Protect your devices from dangerous power surges.
  • Cable management reel: Gathers excess cords.
  • Easy Installation: Simply remove wall plate from existing receptacle and screw into wall plate holes using the screws provided.
  • Unviersal Compatibility: 2.0 Amp USB output is compatible with tablets, smart phones and other devices.
  • USB Output - 2A, 5V total: Will charge 2-3 smart phones, 4 basic phones or 1-2 tablets, depending on device type and battery level. Overloaded units will go into protection mode as seen by device cycling. To resolve, disconnect a device and resume charging.

specifications

General Info

  • Surge Protected: Yes

Listing Agencies/Third Party Information

  • ET L Listed: Yes

Construction Information

  • Installation Location: On-wall




Technical Information

  • Amps: 15A
  • Volts: 125V
  • Number of Outlets: 3
 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!