Wiremold 20GB506 Plugmold Multioutlet System in Ivory
V20GB506
Wiremold
Wiremold 20GB506 Plugmold Multioutlet System in Ivory is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Steel Raceway. Provides superior strength for any dry location installation.
- Compact, low profile appearance. Requires minimal space.
- Available in Ivory ScuffCoat or gray baked enamel finish. The durable ScuffCoat provides a durable, scratch-resistant finish while the gray baked enamel compliments the décor or can be painted.
- Full range of fittings. Provides a complete wiring solution.
- Single-and-dual-gang boxes. Wire devices into the raceway system or protect a Plugmold® strip with a surge or GFCI device.
- Factory wired Plugmold® sections available in 3’, 5’, and 6’ lengths with 15A receptacles installed in cover. Ideal for short runs requiring additional outlets in electrically busy areas.
- Single, alternating circuit, and isolated ground receptacles. Meets virtually any job requirement.
- Choice of receptacle spacing. Center spacing between receptacles of 6'', 9'', 12'', and 18''.
- Snapicoil harnesses of prewired receptacles in 48’ and 50’. Eliminates multiple splicing, speeding up installation on long runs.
- Snapicoil harnesses offer a choice of receptacle spacing. Center spacing between receptacles of 12'', 18'' and 30''.
- Customization available. All products can be modified to accommodate virtually any application.
- This product meets the material restrictions of RoHS.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Power Strip | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
| Product Family / Series / Group | 2000 Series, Plugmold | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installed Devices | Single Receptacle | ||
| Number of Receptacles | 10 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7 | ||
| UPC Number | 786776093193 |
Dimensions
| Product Depth US | 0.75 in | ||
| Product Volume US | 66.0 cu in | ||
| Product Length US | 60.0 in | ||
| Product Width US | 1.2812 in | ||
| Product Weight US | 3.17 lb | ||
| Receptacle Spacing | 6 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E15191 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Wiring Configuration | Single Circuit | ||
| Environmental Conditions | Dry interior locations | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | Yes | ||
| Mounting Type | On Surface | ||
| NEMA Configuration Code | 5-15R | ||
| Voltage | 125.0 V | ||
| Wiring Method | Hard-Wired |
Resources
Installation Instructions
Brochure
Supporting Document
Catalog
Sell Sheet
Product Environmental Profile
White Papers & Tech Bulletins
Cutsheet
Reviews
Rated 1 out of
5
by
BadDesign from
HORRIBLE PRODUCT
What an absolute horrible design. Ridiculous to install. Paint material is absolutely crap. Even with the legrand W30 wire connectors it's absolutely aggravating to install. Poor design. Fire whoever designed this.
Date published: 2024-03-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I can not find a retail outlet can you help me?
Hello,
Thank you for your inquiry. Yes, I can help. Please use the link below to locate a retailer nearest to you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1035&utm_medium=retail&utm_campaign=wtb&utm_term=wiremold
Should you need further assistance, please reach out to us direct. We can be reached at 1-844-957-3783.
Date published: 2026-02-06
I would like to replace just one or two sockets with a USB charger socket can that be done? I am not sure which Wiremold series I have but it is one with only the classic 3 prong outlet. Or would I need to buy a new strip such as the
Hello Giovanni,
Unfortunately Plugmold receptacles cannot be removed and replaced with a USB module. These hardwired strips are designed in such a way that the product needs to ship from the factory prewired in order for the product to maintain it's UL listing. In addition, removing an outlet and attempting to replace it with a USB would void the product Warranty and the product would more than likely become damaged.
Please reference the attached cutsheet for a full list of Plugmold options that we offer.
https://legrand.webdamdb.com/directdownload.php?ti=55656392&tok=QWlrZAlpejJVJCTmeefW5wRR
For further assistance feel free to reach us at 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for technical support.
Thank you for choosing the Legrand brand of products!
Date published: 2023-12-08
Can the plug mold be cut down to a shorter span? We have a few areas in the kitchen where we want to install the plug mold, but they span only 9 - 12 inches.
Good Afternoon-
Yes, Plugmold can be shortened on the job site by following the installation instructions included with the product. If required, cut the base to length and carefully debur any cut ends before mounting. If the edge of any receptacle falls closer than 1 1/2" from the end of the unit, then that receptacle must be cut out to allow sufficient space for the installation of the end fitting.
Date published: 2024-07-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWC1G3BBN4 | adorne Collection
Bringing dimension and texture, for a contemporary finish that plays well with most any hardware.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT2097HGNTLTRNAW | Pass and Seymour
Self-test GFCI Technology - conducts an automatic test every three seconds, ensuring it's always ready to protect.



