Omnibox® Rectangular Aluminum GFI Cover Plate
828GFITCAL
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Brushed aluminum GFI cover plate, for OmniBox® and Modulink™ Series floor boxes. Cover plate is 3.290 inch x 4.310 inch (83.6mm x 109.5mm). May be used with Wiremold CM Series adapters and Ortronics Connectivity Systems in conjunction with 817B, 827B, and 837B Flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Cover | ||
| Material | Aluminum | ||
| Finish | Brushed | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564017776 |
Dimensions
| Product Depth US | 4.25 in | ||
| Product Height US | 0.25 in | ||
| Product Volume US | 3.45 cu in | ||
| Product Length US | 4.156 in | ||
| Product Width US | 3.25 in | ||
| Product Weight US | 0.326 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Outlets | 0 |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can I buy replacement screws for these? (Wiremold 828GFITCAL) Is there a part number I should be looking for?
Hello,
The screws are available separately using part# C-8-32X7/8BULK which represents a single screw. Four screws are required for each cover.
An alternative is getting the screw from a local hardware store. Screw size is #8-32 x 7/8" long and flat head machine screw type.
Date published: 2024-09-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB-B | Wiremold
Floor boxes designed to evolve with your spave.
