text.skipToContent text.skipToNavigation

Evolution Series EFB6 Floor Box Device Plate

EFB-AAP Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Holds two (2) Extron Electronics AAP devices. Device plate dimensions: 2 3/4'' x 4 1/2'' (69mm x 114mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Holds two (2) Extron Electronics AAP devices. Device plate dimensions: 2 3/4'' x 4 1/2'' (69mm x 114mm).

Specifications

General Info
Product Line Wiremold
UPC Number 786776176834
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 2.75 in
Product Depth US 0.1 in
Product Length US 4.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Resources
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
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;