text.skipToContent text.skipToNavigation

Evolution Series EFB6 Floor Box Concrete Leveling Legs

EFBCLL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 60ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Provide floor box adjustment up or down to match the desired pour height of the concrete. Included two (2) leveling legs,threaded rod not supplied.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provide floor box adjustment up or down to match the desired pour height of the concrete. Included two (2) leveling legs,threaded rod not supplied.

Specifications

General Info
Product Line Wiremold
UPC Number 786776176636
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 58ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;