Discontinued - Resource RFB® Series Two Gang Floor Box
RFB2
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RFBA2R30
Resource RFB® Series Two Gang Floor Box is a versatile activation solution that provides power and/or communication services to open space areas or directly to the workstation. For use in either wood or above grade concrete floors, it is fully adjustable with a tunnel compartment. Supplied with one (1) duplex receptacle mounting plate, and one (1) communication mounting plate. Other device plates sold separately. RFB Series Floor Boxes are now available with the new FloorPort Activation Covers. This new cover series incorporates TopGuard protection to prevent water, dirt, and debris from entering the power and communication devices. The FloorPort Activation Covers are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood floors. The RFB Series has many unique applications, some of which include schools, financial institutions, commercial office buildings, and residences.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The new RFB2 Series Floor Box can be installed in both concrete and wood floor applicatons. Provides the first recessed wood floor box for both commercial and residential applications.
- New lightweight ''slab-on-grade'' version. Special fusion-bonded epoxy corrosion resistant paint finish allows for slab-on-grade use without the weight of cast iron material.
- The new RFB2 Series Floor Box accepts the Floorport Activation Covers. Allows a consistent aesthetic finish for both the RFB4 and the new RFB2 Series Recessed Floor Boxes.
- Reduces overall cost by providing for most cabling requirements.
- Fully adjustable before and after the concrete pour. Labor savings by adapting to various pour depths and conditions.
- Range of conduit sizes. Allows for most conduit schemes, even feed through capability, which saves time and money during installation.
- UL Listed to U.S. and Canadian safety standards for tile, terrazzo, and the future UL requirement under UL514A and UL514C for the scrub water exclusion test for carpet and wood floors. This future requirement takes effect in June, 2003.
- New FloorPort Activation Covers. Provides TopGuard protection from water, dirt and debris and has been redesigned for added strength and durability.
- Shallow version allows pass-around tunneling. Flexibility in design to have adjacent compartments wired together.
- Wide variety of mounting brackets. Can adapt to most power and communication needs. Reduces overall life cycle cost.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use.
- A wide selection of data and bezel options available for use with Ortronics® TracJack™ and Series II devices.
Specifications
General Info
| Color | Silver | ||
| Type | Floor Box | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | RFBA2R30 | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564093367 |
Dimensions
| Product Depth US | 14.63 in | ||
| Product Height US | 3.5 in | ||
| Product Volume US | 409.5 cu in | ||
| Product Width US | 8.0 in | ||
| Product Weight US | 20.6 lb | ||
| Cubic Capacity | 100.4 in³ |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Knockout | ||
| Number of Outlets | 0 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
FP-CTR - Floorport Concrete/Terrazzo Ring
dxf
RFB2 Series Resource Two-Compartment Shallow Stamped Steel Box - RFB2-SS
dxf
RFB2 Series Resource Two-Compartment Box - RFB2
dxf
RFB4 Series Fire Classified Communication Bracket - RFB-2-SSRT
dxf
RFB4 Series Fire Classified Shallow Steel Floor Box Internal Bracket - RFB-2AB-SS
dxf
View More
Brochure
BIM Models
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG610 | Pass and Seymour
Strain Relief Deluxe Cord Grips, 3/4-inch NPT, Straight Male
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TRIG8200 | Pass and Seymour
Tamper-Resistant Isolated Ground Hospital Grade Duplex Receptacle, Back & Side Wire, 15amp 125volt, available in seven colors.

