Walkercell Cellular Raceway

WC

A building’s Wire Management System may be able to accommodate demands on it when the building is first occupied. But what about two, five, or ten years from now. A Walkercell Cellular Raceway System offers many advantages to your building to avoid considerable future expenses. A Walkercell System can be provided in varying sizes to customize the capacity required for the building with the product to be supplied. As business needs change, office space requirements change. A Walkercell System has flexibility built in with a grid of presets throughout the office area making it possible for activations and deactivations to be made quickly and efficiently. A Walkercell System activated by a recessed activation makes a fully utilized preset nearly unnoticeable, and the preset grid pattern can be designed so that a preset will be located under a workstation. A Walkercell System is designed to reduce life cycle cost by minimizing the cost of adds, moves, and changes, and controlling installed cost. Walkercell is UL Listed to U.S. and Canadian safety standards.

features & benefits

  • Brings three compartments into a single raceway – only one raceway to purchase and install for each distribution run.
  • Triple service preset. Brings up to three services to the workstation at one location which eliminates the need for multiple access points.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use. A wide selection of data and bezel options available for use with Ortronics ® TracJack ™ and Series II devices.
  • Bend Radius Control at preset. Reduces signal loss or distortion due to tight turns of cables.
  • AutoCAD ® drawings. Can be electronically transmitted via the internet or loaded onto CD for imported quality and cost reduction of drawing transmittals.
  • UL scrub water approved activation kits. New FloorPort™ Service Fittings provide protection from floor cleaning devices such as carpet scrubbers and wet mops.

specifications





Buy American Act Compliance

  • Country of Origin: UNITED STATES OF AMERICA
  • Buy American Act Status: Buy American Act Compliant
  

resources

INSTALLATION INSTRUCTIONS

BIM MODELS

GUIDE FORM SPECIFICATIONS

ONLINE RESOURCES

 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
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
(5) How critical to your projects or business are Legrand products?