4FFATC15 Flush Furniture Feed Poke-Thru Assembly, Black
4FFATC15BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Complete with one-piece finish flange and conduit assembly. Conduit assembly consists of one 3/4inch trade size conduit and one 1 1/2inch trade size conduit. Finish cover flange provided with one 3/4inch trade size screw plug opening and one 1 1/2inch trade size screw plug opening. Covers available in painted black (BK), gray (GY), brass (BS), bronze (BZ), and brushed aluminum (AL). NOTE: Assembled with scrub water gasket. For use on tile, wood or carpet floors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Complete with one-piece finish flange and conduit assembly. Conduit assembly consists of one 3/4inch trade size conduit and one 1 1/2inch trade size conduit. Finish cover flange provided with one 3/4inch trade size screw plug opening and one 1 1/2inch trade size screw plug opening. Covers available in painted black (BK), gray (GY), brass (BS), bronze (BZ), and brushed aluminum (AL). NOTE: Assembled with scrub water gasket. For use on tile, wood or carpet floors.
- Integral design component that prevents water, dirt and debris from entering power and communication compartments.
- UL Listed and UL Fire Classified to U.S. and Canadian safety standards for tile and terrazzo. Includes the new UL requirements under UL514A and UL514C for the scrub water exclusion test for carpet and wood floors..
- Provides one 3/4'' opening for power and one 1 1/2'' opening for communication cabling. Provides largest dual service capacity for furniture feed applications in the industry. UL Listed for both power and communication furniture feed applications.
- Step-on-it installation. Quick and easy installation without the need for additional fasteners or the need for a second installer.
- Suitable for use in air handling spaces in accordance with Sec. 300-22 (C) of the National Electrical Code.
- Whenever you see the TopGuard protection icon on any Wiremold product, you'll know it meets and exceeds UL scrub water exclusion requirements for tile and carper floors.
Specifications
General Info
| Color | Black | ||
| Product Type | Poke-Thru Assembly | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | 4FF Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Number of Knockouts | 2 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| Cover Style | Flush, Furniture Feed | ||
| UPC Number | 786564085300 |
Dimensions
| Product Depth US | 16.0 in | ||
| Product Height US | 8.0 in | ||
| Product Volume US | 1024.0 cu in | ||
| Product Width US | 8.25 in | ||
| Product Weight US | 6.0 lb | ||
| Core Hole Size | 4 in | ||
| Cubic Capacity | 24.5 in³ | ||
| Knockout Size | 1-1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Conduit | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Concrete, Tile, Wood |
Resources (21)
Cutsheet
Installation Instructions
CAD Drawings
4FFATC Multi-Service Flush Poke-Thru Device - 4FFATC15_RB
dxf
4FFATC Multi-Service Flush Poke-Thru Device - 4FFATC15-LJB_RB
dxf
4FFATC Multi-Service Flush Poke-Thru Device - 4FFCTC15_RB
dxf
4FFATC Multi-Service Flush Poke-Thru Device - 4FFSTC15_RB
dxf
RC7AFFTC Series Flush Furniture Feed Poke-Thru Assembly - RC7AFFTC
dxf
RC7AFFTC Series Finish Flange & Conduit Adapter Assembly - RC7CFFTC
dxf
RC7AFFTC Series Multi-Service Poke-Thru Device - RC7G
dxf
RC7 Series Abandonment Plate - RC79APTC
dxf
Show More
Brochure
BIM Models
Supporting Document
Catalog
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
How many CAT cables can you fit in a 1 1/2" trade conduit?
Hello. A 1 1/2" (1.5-inch) trade conduit can typically hold between 20 and 25 CAT5e or CAT6 cables while adhering to the 40% fill rule for best practices. For thicker, shielded CAT6A cables, this capacity is reduced, while CAT5e allows for the higher end of the range. Thanks!
Date published: 2026-05-06
Do you have a dual service flush furniture feed with the following dimensions: Power: One 2-1/8 inch by 3/4 inch combination threaded opening(s)? Comm: One 2-1/8 inch by 1 inch combination threaded opening(s)?
Hello,
We don't offer a 2" threaded opening for power. However, the 6ATCFF poke thru has a 3/4" trade size screw plug for power and a concentric 2" - 1 1/4" trade size screw plug for low voltage.
Thanks
Date published: 2025-07-08
The fire rated furniture feed, 4FFATC15 can be installed in a maximum of a 7” slab. Can conduit extensions be installed on the conduit on the device for thicker floors? We have a project with a 13” slab.
Hello. Yes, both conduits can be extended. The junction box can be removed, and will need to be reattached in an accessible area of the ceiling space in the floor below. Thanks!
Date published: 2025-01-29
I have a customer who wants to retrofit existing furniture poke-thru into receptacle poke-thru's. Is this possible?
Hello. 3" and 4" surface style poke-thru devices cannot be converted between furniture feed and receptacle assemblies. The complete unit would need to be removed and replaced instead. Thanks!
Date published: 2025-01-07
Can I get the 4FFATC15 in Gray
Hello. Yes, that part number is 4FFATC15GY. Thanks!
Date published: 2024-07-31
Is there an L-rating for this product?
Hello,
All poke through assemblies, including those from Legrand Wiremold, are Fire Classified to UL 263, the Standard for Fire Tests of Building Construction and Materials. Currently, UL 263 does not include air or water leakage tests and therefore no “L” or “W” rating is assigned to poke-thru assemblies by UL or other certifying bodies.
Thank you
Date published: 2024-03-14
What is the issue with poke thrus & polished concrete floors
Hi,
The poke thru will not install properly on bare concrete floors. All installation instructions need to be followed for proper installation. Failure to do so will void any listings and have potential for safety issues.
Thanks,
Date published: 2024-01-31
Is there a poke through furniture feed that also has AV and Data connections?
Hello Gabe,
This is strictly a furniture feed poke thru which has 3/4" and 1-1/2" screw plugs.
Separate poke thru options are available for audio video and data connections.
Please call us direct for available options. We can be reached at 1-844-957-3783.
Thank you!
Date published: 2023-09-01
Bazaarvoice SAP Hybris Integration Version 2.8.1



