Wiremold® RC9AFFTC Multi-Service Poke-Thru Device

RC9AFFTC

Walker Furniture Feed Style Poke-Thru Devices are an excellent solution for feeding both power and communication services to modular furniture systems in an open space, above grade floor environment. Every Walker Poke-Thru Device comes with built-in TopGuard protection, an industry-leading design that meets and exceeds UL scrub water exclusion requirements for tile and carpet floors. TopGuard protection prevents water, dirt, or debris from entering not just the power compartment, but also the communication compartment located below the floor, through the service head or floor fittings. All Walker Furniture Feed Style Poke-Thru Devices can be installed on tile, carpet, or wood covered floors. Each of these devices provides an excellent solution for both new or retrofit construction, with typical applications that include commercial office buildings, financial institutions, and government facilities.

features & benefits

  • Multiple service capability. Allows for power and communication services in one unit. Eliminates the cost of a second poke-thru to accommodate additional power and communication services.
  • Hexagonal housing provides six openings for power and communication. Permits communication and power cables to be conduit protected when passed through the unit.
  • UL Listed and UL Fire Classified to U.S. and Canadian safety standards for tile, terrazzo, and the future UL requirement under UL514A and UL514C for the scrub water exclusion test for carpet and wood floors. This future requirement takes effect in June, 2003.
  • Streamlined housing. Low profile allows for easier relocation of modular furniture. Eliminates cost of removing housing to relocate office furniture.
  • One 1 1/4" [32mm] and one 1/2" [12.7mm] conduit stems. Additional space to accommodate communication cables.

specifications

General Info

  • Product Series: RC9AFFTC
  • Type: Multi-Service
  • Component Type: Full Assemblies

Dimensions

  • Hole Size: 3"




Buy American Act Compliance

  • Country of Origin: MEXICO
  • Buy American Act Status: Trade Agreement Act Compliant
  

components

RC9FFS

RC9 Furniture Feed Poke-Thru Insert Stem Disposable Plate

RC9CFFTCBK, RC9CFFTCGY

RC9 Furniture Feed Poke-Thru Finish Flange Service Head Assembly

FFD-P

RC9 Furniture Feed Poke-Thru Drop-In Hub

TG-1

RC9 Furniture Feed Poke-Thru Communication Grommet

RCAPFFTCBK

RC9 Furniture Feed Poke-Thru Abandonment Plate

ABPLUG3

RC7 Multi-Service Assembled Poke-Thru Device Abandonment Plug Assembly

 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!