RC4 Multi-Service Poke-Thru Assembly, Black
RC4ATCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Unit includes four prewired 20A receptacles. Each duplex receptacle is wired as separate circuit. The duplex can be wired as a standard receptacle or isolated ground. Finish flange available in gray (GY), black (BK), ivory (VY) or brushed metal finishes in aluminum (AL), and brass (BS). Aluminum and brass flanges shipped with black slide cover. Brass flange also available with nonmetallic brass colored slide holder (AB). Aluminum flange also available with nonmetallic aluminum colored slide holder (AA). Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers. Unit also includes Ortronics TracJack Mounting adapters and Ortronics Series II Communication Housing. Modular jacks sold separately. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC4 Series Poke-Thru Devices require a 4inch (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Unit includes four prewired 20A receptacles. Each duplex receptacle is wired as separate circuit.
- The duplex can be wired as a standard receptacle or isolated ground. Finish flange available in gray (GY), black (BK), ivory (VY) or brushed metal finishes in aluminum (AL), and brass (BS).
- Aluminum and brass flanges shipped with black slide cover. Brass flange also available with nonmetallic brass colored slide holder (AB). Aluminum flange also available with nonmetallic aluminum colored slide holder (AA).
- Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers. Unit also includes Ortronics TracJack Mounting adapters and Ortronics Series II Communication Housing. Modular jacks sold separately.
- NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC4 Series Poke-Thru Devices require a 4inch (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
Specifications
General Info
| Color | Black | ||
| Type | Poke-Thru | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | RC4 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Number of Knockouts | 2 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| UPC Number | 786564131540 |
Dimensions
| Product Depth US | 16.38 in | ||
| Product Height US | 8.25 in | ||
| Product Volume US | 1114.86 cu in | ||
| Product Width US | 8.25 in | ||
| Product Weight US | 5.347 lb | ||
| Core Hole Size | 4 in | ||
| Cubic Capacity | 24.5 in³ | ||
| Knockout Size | 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Service Capacity | Dual | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Tile, Wood | ||
| Is Pre-Wired | Yes | ||
| Number of Outlets | 4 |
Resources
Installation Instructions
CAD Drawings
RC4 Series Abandonment Plate - RC4APTC
dxf
RC4 Series Assembled Poke-Thru Device - RC4A(RT)TC
dxf
RC4 Series Finish Flange & Slide Holder Assembly - RC4CRTTC
dxf
RC4 Series Insert Assembly with Disposable Plate - RC4STC
dxf
RC4 Series Poke-Thru Device Finish Flange & Slide Holder Assembly - RC4CTC
dxf
RC4 Series Poke-Thru Device Retrofit Kit - RC4KTC
dxf
RC4 Series Poke-Thru Devic Slide Holder - RC4SHTC
dxf
RC4 Series Poke-Thru Device - RC4ARTTC-LJB
dxf
RC4 Series Surface Style Poke-Thru - RC4ATC(LJB)
dxf
RC7AFFTC Series Flush Furniture Feed Poke-Thru Assembly - RC7AFFTC
dxf
RC7AFFTC Series Finish Flange & Conduit Adapter Assembly - RC7CFFTC
dxf
RC7AFFTC Series Multi-Service Poke-Thru Device - RC7G
dxf
RC7 Series Abandonment Plate - RC79APTC
dxf
RC7 Series Communication Adapter - COM50
dxf
Surface Style Poke-Thru - RC4ATC
dxf
View More
Brochure
BIM Models
Supporting Document
Catalog
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can I find just the cover plate for this?
Hello,
Thank you for your inquiry. The cover plate assembly, including the trim flange, can be purchased through an electrical distributor in your area. Please use the link below to locate the nearest distributors.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold
The cover plate assembly part# in black is RC4CTCBK.
Date published: 2026-06-22
Where can I find a bronze replacement cover for this. I don't need the whole fixture just the cover
Hi,
Bronze is not an available color option for these units. Please refer to the specification sheet available in the Resources section of this page, which outlines all available options.
If you require further assistance, our Technical Support team is available to help. You can reach us at 1-844-957-3783, then select Option 2 for Wiremold, followed by Option 2 for Technical Support. Alternatively, you may email us directly at technical.support@legrand.us.
Thanks,
Date published: 2026-06-22
Trying to install Keystone jacks into RC4ATC poke thru. The center part is ivory and it looks like from my research they need to be black to accept Keystone jacks. Can you provide me a part number to purchase these.
Hello,
Ivory center housings are intended for Ortronics Tracjack or Series II installation.
1000394-BKBULK is the part number for the black replacement housing and two are required for each.
In addition, (2) CM2-U2KEYA-BK adapters are needed for each and will accept keystone jacks.
The following link below will help with installation of both parts.
https://legrand.my.site.com/knowledgebase/s/article/Poke-Thru-Devices-How-do-I-install-jacks-in-the-RC4-poke-thru
Date published: 2025-06-25
Can the AV3ATCBK be used in an existing 5" core?
Hello Eric,
AV3ATCBK is designed to fit a 4" hole size in concrete. This poke thru cannot be used in a 5" core because it wouldn't be properly secured and the fire-rating would no longer apply due to the larger hole size.
Date published: 2025-02-04
What tracjack module fits in RC4 poke thru series?
Hello,
If using Tracjack style, Ortronics is the manufacturer that carries this style which fits the RC4.
Other jacks that will fit the RC4 include Commscope, Systimax or standard keystone style jacks from most manufacturers.
If a specific jack brand is preferred instead of the one's mentioned, please reach out to us direct for further assistance. We can be reached at 1-844-957-3783.
Date published: 2024-12-19
Can power be daisy chained thru this floor box to another floor box
Single duplex, data for bare concrete floor
Date published: 2024-09-21
Does Wiremold CM2-U2KEYA-BK 2A Dual Unloaded Keystone Module fit in Wiremold RC4ATCBK Poke-Thru? If not, which module does?
Hello,
Yes, the CM2-U2KEYA-BK modules will fit in the RC4ATCBK poke-thru; two of the modules are included with the poke-thru assembly.
Thank you
Date published: 2024-04-23
Can the RC4 type be installed in wood floors / is it wood floor rated & tested?
Hello,
All poke-thrus including the RC4 must be installed through concrete.
The closest option to the RC4 in terms of power and data would be the CRFB4 floor box for wood floors.
Here is a link to the cutsheet:
https://legrand.webdamdb.com/directdownload.php?ti=55654850&tok=TI3wYLi3s15QBBcoWYgIsARR
Thank you-
Date published: 2024-10-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
