AMTC-4 Series Vertical Drop Aluminum Pole
AMTC-4
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two-compartment pole. Nominal material thickness .050'' (1.8mm). Length: 10' 5'' (3.2m). Furnished unwired without outlets. Two 8'' (203mm) removable covers with KOs for modular jacks and modular furniture communication outlets. Mounting hardware, entrance end plate and ceiling trim plates furnished. NOTE: Custom options - features such as colors or other lengths (20' (6.1m) maximum) available on custom orders.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Two-compartment pole. Nominal material thickness .050'' (1.8mm). Length: 10' 5'' (3.2m). Furnished unwired without outlets.
- Two 8'' (203mm) removable covers with KOs for modular jacks and modular furniture communication outlets. Mounting hardware, entrance end plate and ceiling trim plates furnished.
- NOTE: Custom options - features such as colors or other lengths (20' (6.1m) maximum) available on custom orders.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776088731 | ||
Country Of Origin | United States | ||
Standard | cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC |
Dimensions
Product Width US | 2.25 in | ||
Product Length US | 8.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Brochure
BIM Models
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1