Power Commander IQ Network Controlled PDU - PCIQ

Share Print Page

overview

Power Commander® Power Distribution Units from Wiremold/Legrand offer comprehensive power distribution solutions for IT environments from networking solutions to high density servers. Power Commander® IQ Power Distribution Units offer remote current and temperature monitoring of connected equipment and individual outlet control for power recycling. Management of power up/down sequencing of equipment can all be done remotely. Our power distribution unit alarms warn IT personnel of potential power or environment problems before they become critical. Power Commander® and Power Commander® Plus High Current Power Distribution Units provide an elegant solution where reliable high-density power distribution for IT equipment racks, cabinets, and enclosures is required.

FEATURES

  • Remote access. Access via HTTP web browser, Telnet, SNMP, external modem or email.
  • Unique email feature. Allows user to send control commands via email (POP3/SMTP).
  • Convenient Access Control List (ACL). For assigning access rights.
  • Network security. Includes user name and password authentication (64-bit encryption) and IP screening for each outlet.
  • Embedded Web server. Enables user to easily change settings, view or alter system status.
  • AutoPing feature. Constantly monitors the IP address and executes a power reboot whenever the system is down.
  • Current (AC) and Temperature monitoring. Via TCP/IP network or local direct connection. Temperature monitoring requires optional Temperature Sensor, Cat. No. PDU-TS1.
  • Monitoring includes settings for user defined alarm threshold. Alarm methods include: Audio buzzer, email, TRAP or data log, and alarm message time interval.
  • Programmable. Each outlet can be programmed to turn on/off per calendar and/or real-time clock.
  • Multiple network connections. One RS232 Master Service port and one 10BASE-T RJ-45 Ethernet port.
  • Versatile. Mounts easily to most industry standard cabinets and enclosures.
  • cTUVus. Listed to EN60950-1.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: CHINA
Buy American Act Status: No
You May Also Need
Mighty Mo Cabinet
Mighty Mo Pre-Configured Server Cabinet
Ortronics

Part Number: OR-MMC472446-00001

47U x 24"W x 48"D, Divider Version, depth includes doors, height is 89", Basic Black

MM6 Cable Management Racks, OR-MM6710
MM6 Cable Management Racks, 10.5 channel depth, 7'
Ortronics

Part Number: OR-MM6710

10.5" channel depth, 7', black