Enter to Win
Enter for your chance to win a $10K Vacation Prize Pack!
Menu
Search
Menu
Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Product Series: 400, 800, 2300
Component Type: Raceway Base & Cover
Technical Information
Material: Nonmetallic
Capacity: Single-Channel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
You Might Like
TracJack Module F Connector F/F, OR-63700006-00
TracJack Module F Connector F/F, Black
OR-63700006-00
Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, White
Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, White
5362W