Wiremold 400 Series Raceway Base and Cover, Ivory
400BAC
Wiremold
Wiremold 400 Series Raceway Base and Cover, Ivory is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 400 Series raceway is a single compartment raceway for communication or power applications. It is ideal for use in classrooms, office, and hotel applications or anywhere a small low profile raceway is needed.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Series | 400 Series | ||
| Type | Raceway Base, Raceway Cover | ||
| Material | Plastic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Surface Nonmetallic Raceway: File E90377 Guide RJYT/RJYT7 | ||
| UPC Number | 786776050035 |
Dimensions
| Product Depth US | 0.39 in | ||
| Product Height US | 0.88 in | ||
| Product Volume US | 20.64 cu in | ||
| Product Width US | 60.13 in | ||
| Product Weight US | 0.08 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E90378 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Channels | 1 |
Resources
Installation Instructions
Catalog
Product Environmental Profile
Reviews
Rated 5 out of
5
by
Labrat83 from
Works as billed
400 series Tee and conduit performed beautifully on a Production Glass Assembly Fixture machine sent to remote factory. No adhesive failures on conduit running underneath the base and wires protected. 1000s of machine operations - no failure reported.
Date published: 2026-01-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
