Wiremold® 2000 Small Raceway

2000

The selection of steel, aluminum, and nonmetallic provides a versatile solution for many applications. Plugmold sections offer single or alternating circuits, standard or isolated ground receptacles, and Snapicoil standard or isolated ground receptacles, and Snapicoil harnesses of prewired receptacles or cord ended units. Enamel finish. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading. Aluminum Plugmold offers an attractive choice or hospital and commercial labs. The finish offers high-tech aesthetics and corrosion resistance. Nonmetallic Plugmold has a textured ivory finish with duplex receptacles.

features & benefits

  • Steel Raceway.Provides superior strength for any dry location installation.
  • Compact, low profile appearance.Requires minimal space.
  • Available in Ivory ScuffCoat or gray baked enamel finish.The durable ScuffCoat provides a durable, scratch-resistant finish while the gray baked enamel compliments the décor or can be painted.
  • Full range of fittings.Provides a complete wiring solution.
  • One and two - gang device boxes.Wire devices into the raceway system, making 2000®system a great choice for data/communication wiring. Data
  • Datacom connectivity options.Accepts industry standard and proprietary devices from a wide range of manufacturers to provide seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.

specifications

General Info

  • Product Series: 2000
  • Component Type: Raceway Base & Cover




Technical Information

  • Material: Steel
  • Capacity: Single-Channel

Buy American Act Compliance

  • Country of Origin: UNITED STATES OF AMERICA
  • Buy American Act Status: Buy American Act Compliant
  

resources

CUTSHEET

CAD DRAWINGS

components

V2000BC, G2000BC, WH2000BC

2000 Raceway Base & Cover

V2000B-5, G2000B-5

2000 Raceway Base - 5' [1.5m] Lengths

V2000B-10, G2000B-10

2000 Raceway Base - 10' [3m] Lengths

V2000C, G2000C, WH2000C

2000 Raceway Cover

620

2000 Raceway Base & Cover Cutter

620BCK

2000 Replacement Blade Kit Fitting

W30

2000 Pressure-Type Wire Connectors Fitting

W30G

2000 Pressure-Type Wire Connectors Fitting

2000WC

2000 Wire Clip (Galvanized) Fitting

2001

2000 Coupling (Galvanized) Fitting

V2003, 2003

2000 Supporting Clip Fitting

2009

2000 Ground Clamp Fitting

V2010A2, G2010A2, BK2010A2, WH2010A2, S2010A2

2000 Entrance End Fitting Fitting

V2010A3, G2010A3, WH2010A3

2000 Entrance End Fitting Fitting

V2010B, G2010B, BK2010B, WH2010B, S2010B

2000 Blank End Fitting Fitting

V2015, G2015

2000 Tee Fitting

2017TC

2000 Internal Corner Coupling Fitting

V2018C, G2018C, BK2018C, WH2018C, S2018C

2000 External Elbow Cover Fitting

WE-S, IWE-S, WHWE-S, GWE-S

500/700 Spray Paint

IWE-P, GWE-P

500/700 Touch-Up Paint Pen

V2048, G2048, BK2048, WH2048, S2048

2000 Single-Gang Device Box Fitting

V2048-2, G2048-2, CV2048-2

2000 Two-Gang Device Box Fitting

V2051H, G2051H, BK2051H, WH2051H, S2051H

2000 Flush Plate Adapter Fitting

V2089

2000 Side Reducing Connector Fitting

V2089E

2000 End Reducing Connector Fitting

 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!