Wiremold 500/700 Series Single-Gang Switch and Receptacle Box Fitting, White
5748WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold 500 Series raceway is ideal for surface mounting small amounts of electrical wiring or communication cables. This rugged raceway offers a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Series | 500 Series, 700 Series | ||
| Type | Raceway Device Box | ||
| Material | Steel | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Replaced by Part Number | 5748WHC | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Surface Metal Raceway: File E41751: Guide RJPR | ||
| UPC Number | 786776562989 |
Dimensions
| Product Depth US | 1.88 in | ||
| Product Height US | 3.0 in | ||
| Product Volume US | 26.79 cu in | ||
| Product Width US | 4.75 in | ||
| Product Weight US | 0.6 lb | ||
| Knockout Size | 1/2 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Gangs | 1 | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is a grounding pigtail to a receptacle required in a 700 series box. Simple scenario - wiremold 700 without wire type egc enters a wiremold box. I want to install receptacle on the box. Thank you
Hi,
We recommend reaching out to a licensed electrician to verify if that would be needed or not.
Thanks,
Date published: 2025-10-27
Can wiremold be installed in a screened porch, in a damp location?
Hello,
Wiremold raceways including the 500/700 series are rated for indoor dry locations only.
Thank you,
Date published: 2024-04-24
Is there a deep starter box that supports a gfcu ?
Hi Bruce,
The V5751A is the deepest extension/starter box which is 1 3/4" deep. Depending on the brand and depth of the GFCI receptacle most would fit within the 1 3/4" depth. I would confirm with the receptacle manufacturer what they require for their wiring devices.
Date published: 2022-04-21
How many 5748-2WH boxes come in a case?
Hi Debi,
The 5748-2WH is sold individually. If you have any additional questions regarding stock, standard packaging, or delivery, it would be best to reach out directly to our customer support team. Their email address is customer.support-wm@legrand.us , or phone number 1-844-957-3783, option 2 for Wiremold, then option 1 for customer support.
Thank you,
Date published: 2021-03-25
is a separate ground wire needed when starting out with 12/2 steel armored cable with a proper connector at a 5785 and running through 500 wiremold finally ending up at a duplex receptacle in a 5745, 5747 or 5748 wiremold box
Hi Alan,
12/2 MC has a ground wire. 12/2 AC utilizes an uninsulated bonding conductor within the interlocked armor of the AC.
The Type AC cable is an equipment grounding conductor in compliance with Article 250.118(8) of the NEC. The AC cable must be connected to the 500 series using our 5790B fitting to comply with the requirement in Article 386.60 below.
386.60 Grounding. Surface metal raceway enclosures providing a transition from other wiring methods shall have a means for connecting an equipment grounding conductor.
Date published: 2021-03-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V518 | Wiremold
Add or extend power, phone, or data lines.
