text.skipToContent text.skipToNavigation

CabinetMate Plug-In Outlet Center Unit / 120V/20A/20 long/8 O/L /15' cord

2008ULBD20R Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold CabinetMATE Power Strip Units bring power safely and conveniently to wherever you need it. These power strips are ideal for use in a wide variety of settings, including relay racks and cabinets, laboratories, workshops, classrooms, offices and home media and entertainment centers. These heavy-duty power strips are ready to protect your valuable electronics giving you peace of mind.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Eight 20A outlets with t-slots, 15' (4.6m) cord. Length 20'' (508mm). Receptacle center-to-center 1 1/4'' (32mm). 2- Amp unit with a 20A resettable circuit breaker.

Specifications

General Info
Color Black, Gray
Product Type Power Strip
Material Aluminum
Application Sector Commercial, Residential
Product Family / Series / Group CabinetMate
Product Line Wiremold
Country Of Origin Mexico
Features Surge Protection
Number of Receptacles 8
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type Simplex
Standard cULus Recognized: File E66421 Guide XBYS XUHT VZCA
UPC Number 786776120547
Dimensions
Product Length US 20.0 in
Product Width US 1.5 in
Product Weight US 2.6 lb
Receptacle Spacing 1.25 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Technical Information
Amperage 20 A
Cord Length 15 ft
Enclosure Type Aluminum
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Location Rating Dry
Mounting Type Spring Clip
NEMA Configuration Code 5-20P, 5-20R
Phase Single
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;