text.skipToContent text.skipToNavigation

InteGreat Transition Channel

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold Meeting Room Solutions provide an integrated ''last meter'' solution for bringing power and technology closer to the user's work area. Current trends in workplace design are allocating more open space for meetings. Those trends present a challenge for routing and managing cables from the infrastructure to the point-of-use, as well as providing ready accessibility for future technology upgrades. Meeting Room Transition Channel (MRTC) and Under Table Cable Management (UTCM) were designed as part of a flexible, integrated solution set that manages cabling and connections for power, communications and A/V from the building infrastructure to the work surface.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wiremold Meeting Room Solutions integrate with Wiremold pathways like OFR Series Overfloor Raceway, Fire-Classified Poke-Thru Devices, and Work Surface Portals to manage A/V, communications, and power cables from infrastructure to point-of-use.
  • Ultimate flexibility. UTCM is easy to cut to length to adapt to a variety of table lengths and MRTC adjusts to a varietyof table heights making installation quick and easy.
  • Adaptability. Meeting Room Solutions are designed to allow for convenient clean up of existing tables with little or no disruption to the connected cords and cables.
  • Easy to maintain. Future technology upgrades or room reconfigurations are completed with the least disruptions with an easy opening boot and channel on MRTC and the designed-in retaining dividers of UTCM.
  • This product meets the material restrictions of RoHS.
  • This product meets the material restrictions of RoHS.
  • Ease of ordering. UTCM and MRTC are offered in convenient kits with everything needed to complete the installation.
  • The UTCM kit comes with 5' [1.524mm] base, 5' [1.524mm] rail and latching clips: while the MRTC kit comes with an adjustable boot, channel, mounting spine and transition covers for smooth cable egress.

Specifications

General Info
Product Type Cable Manager
Material Aluminum
Application Sector Commercial
Product Family / Series / Group InteGreat Series
Product Line Wiremold
Country Of Origin United States
Features USB-A Charging
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776180091
Dimensions
Product Height US 30.0 in
Product Length US 6.8 in
Product Width US 4.7 in
Product Weight US 6.2 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cutout Shape Rectangular

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

The MRTC says it has covers for smooth egress. Does that refer to the top of the column covers which allows you to seamlessly connect UTMC components to? Pictures show what a completed column looks like but not completely sure what the egress covers are.

Asked by: Anonymous
Hello. That's correct; the "smooth egress" feature refers to the transition covers at the top of the MRTC, which allow cables to transition seamlessly into the Under Table Cable Management channels. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-01-21

Does The MRTC vertical transition channel comes in different sizes ?

Asked by: Sofiane
Hello Sofiane, MRTC is available in the one size which is adjustable from 26" - 30" and attaches to the bottom of the table. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-10-24

What colors does the MRTC channel come in? The webpage shows pictures of two - black and taupe but I can't seem to find spec sheets confirming that. I only see black as available.

Asked by: Ant236
Thank you for your inquiry. The MRTC vertical transition channel is available in black. The image of what appears to be taupe color is most likely the lighting from the picture that makes it appear taupe.
Answered by: Wiremold Tech Support
Date published: 2021-02-22
  • y_2026, m_11, d_1, h_17CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_MRTC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT