text.skipToContent text.skipToNavigation

Discontinued - Desktop Power Center Work Surface Bracket

WSCBRKT Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Bracket for secure mounting of the WSC320-S Desktop Power Center. Includes five (5) wood screws to fasten the bracket to the work surface to deter theft.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy to Install - Includes five (5) wood screws that do not require pilot holes.
  • Added Security - Additional screws help hold the Power Center in place, preventing it from being removed without first unfastening the bracket.

Specifications

General Info
Product Line Wiremold
UPC Number 786776184112
Country Of Origin China
Construction Various
Application Sector Commercial
Type Desktop Power Center
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Mounting Type On Surface

Resources

Installation Instructions
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
I am having trouble finding this bracket.

Asked by: RobertC
Hello Robert, This specific bracket was discontinued years ago, and is no longer available. Unfortunately there is no direct replacement for the bracket or the power center it belonged too. Our WSPC320BK would be the closest product to possibly substitute for the older model with the difference being the newer versions don't offer the surge protection. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-05-09
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WSCBRKT, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT