radiant® Interchangeable Face Cover, Gray
RHKITGRY
radiant Collection
radiant Interchangeable Face Cover is rated
out of
5 by
10.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$6.76 USD
Giving your space a makeover? Easily update the look of your radiant® incandescent or low voltage dimmer with an interchangeable face covers which snap right into place.
Color options include: Brown, Black, Dark Bronze, Gray, Ivory, Light Almond, Nickel and White.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- With an easy snap-in-place design, the interchangeable face covers allow you to update the look of your dimmer without switching out the actual device. No installation required.
- Compatible with radiant® incandescent or low voltage dimmers.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | China | ||
Warranty Type | 1-Year Limited Warranty |
Dimensions
Product Width US | 1.75 in | ||
Product Depth US | 1.25 in | ||
Product Height US | 4.25 in |
Technical Information
Number of Gangs | 1 |
Resources
Guide Form Specifications
Supporting Document
Cutsheet
Installation Instructions
Premium Content
Reviews
Rated 4 out of
5
by
wildbillcody from
Fits and looks great
Glad I was able to get these from the manufacturer, price was great also, however the shipping I feel was outrageous for such a small item.
Date published: 2019-05-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this product come in charcoal color?
Charcoal is not a color finish that we offer but we do have it in Graphite
Date published: 2019-09-12
Bazaarvoice SAP Hybris Integration Version 2.8.1