Discontinued - 15A 125V Extra Heavy Duty Spec-Grade Surge Protective Duplex Receptacle, Gray
5262GRYSP
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by PT5262GRYSP
Surge Protective Extra Heavy-Duty Duplex Receptacle offers increased transient protection, reliability and protection notification (Audible Alarm with LED Indicator). Back & Side Wire, 15amp 125volt, Gray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Solid-state LED monitor has 25-year minimum life expectancy. A high visibility, wide-angle lens indicates protection is in place.
- Corrosion-resistant, plated and tabbed steel strap locked in to face and back body to resist pulling away from face/body assembly.
- Audible alarm alert of MOV damage. Alarm able to be turned On/Off.
- Wrap-around steel strap for structural integrity. Auto-ground is standard, for easier installation.
- Impact-resistant thermoplastic exterior resists impacts and scrapes.
- Triple-wipe, copper-alloy contacts for superior, more dependable connection.
- Thermal protection in 3 modes. 3 17mm dual pack MOVs absorb up to 340 Joules of excess energy in each leg (L-N, L-G, N-G) with 24,000 amp current handling capability for full, equal and symmetrical protection. Protection response time in less than one nanosecond.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | PT5262GRYSP | ||
Color | Gray | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 1.7 in | ||
Product Depth US | 0.875 in | ||
Product Height US | 2.75 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Amperage | 15 A |
Resources
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are these receptacles Horsepower rated? Want to use it for garage door openers.
No, these devices don't carry a HP rating.
Date published: 2023-08-29
Receptacle worked for a couple hours and then stopped. The outlet that it is fed from is fine. Why doesn’t it work and can it be reset?
Hello Mark, that is very uncommon. There are a number of reasons that the device could have stopped working. Please contact Technical Support so we can troubleshoot with you. (844-957-3783)
Date published: 2023-07-06
Will this unit protect the brach circuit it is on or just what is plugged into this device
The surge protection is at the device only, and not downstream.
Date published: 2020-03-26
What is the clamping voltage of the 5262WSP? Very important spec that is not mentioned anywhere.
The clamping voltage for the 5262WSP is 500 volts in each of 3 modes...see attached for additional specifications.
Date published: 2020-09-05
Can you daisy chain these (ie: 1 low on wall... & then wired from there to 1 up on wall behind TV), two of them connected together)?
Thank you for your question regarding Extra Heavy-Duty Surge Protective Duplex Receptacle(model # 5262WSP).
The Surge Protective receptacle do not have "feed-through" capability so they can not be wired in series.
Date published: 2018-12-11
Bazaarvoice SAP Hybris Integration Version 2.8.1