text.skipToContent text.skipToNavigation

radiant® In-Wall Outlet Relocation Kit with USB Charging

IWPEUSBAC-WH Wiremold
radiant In-Wall Outlet Relocation Kit with USB Charging is rated 4.7 out of 5 by 60.
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasreviews, tv_0, tr_60
  • loc_en_US, sid_IWPEUSBAC-WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 51ms
  • REVIEWS, PRODUCT

No more struggling to plug chargers or devices into that outlet behind the bed or dresser. Now you can take the power from that hard-to-reach outlet and put it easily, and aesthetically, within reach, thanks to the radiant® In-Wall Outlet Relocation Kit.

Made to go where extension cords can’t — behind the wall — this DIY, pre-wired kit that meets code and installs easily, no electrician required, for tidier solution. Extend power up to 6’ from an original outlet, for more convenient access exactly where you want or need it. The kit includes a USB Type-A/C Outlet to finish the installation with built-in, adapter-free charging for any and all devices. It also features discreet tamper-resistance for safety and the designer style of all radiant devices. Make the move to put your power where you want it, and upgrade your space with style, functionality, and convenience.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extends an existing outlet’s power to a new designer outlet in your preferred location, running neatly behind the wall for more convenient power access without the mess of visible cords.
  • Moves power up to 6’ vertically / 4’ horizontally from the original outlet for flexible placement.
  • Installs easily, no electrician required, in as little as 30 minutes. Required tools for DIY: hand drywall saw, tape measure, pencil, fish tape and screwdriver.
  • Provides convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
  • Includes connections for both traditional USB Type-A and the newer USB Type-C, to accommodate all mobile devices.
  • All Legrand USB Outlets are manufactured through high-quality design, sourcing and production.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • The finishing outlet features the sleek lines and designer style of the radiant Collection. Coordinate with other radiant switches and outlets for a consistent look.

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 086698002694
Country Of Origin China
Receptacle Type 5-15R
Number of Receptacles 1
Installation Location In-Wall
Application Sector Residential
Standard UL498 and UL514C
Dimensions
Cable Length 4 ft
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Is Tamper-Resistant Yes
Is Pre-Wired Yes
Cord Length 6 ft
Gangs 1
Number of USBs 2
Amperage 15 A
Indoor/Outdoor Indoor
Number of Circuits 1
Wiring Method Cord-ended
Mounting Type Wall
Number of Outlets 4
Voltage 120.0 V

Reviews

Rated 5 out of 5 by from Awesome product The radiant In-Wall Outlet Relocation Kit with USB Charging port is an amazing product it was a little hard to install being that I’m not very handy but if I can do it anyone can, it’s a really nice addition to garage being that I work out my garage it’s really a game changer for me.
Date published: 2023-01-09
Rated 5 out of 5 by from Very Useful I got the Wiremold in-wall outlet relocation kit with usb charging just in time for a bedroom remodel. It’s simple to install. It’s best to have someone to help with installation also in my opinion. And it’s very useful to have with it having usb charging. I need to get a set for all my rooms.
Date published: 2023-01-08
Rated 5 out of 5 by from A must have! If you're planning a home renovation project, the Radiant In-Wall Power and USB Type A/C Outlet Relocation Kit should definitely be on your radar. I recently purchased this product and it has completely transformed my home. First of all, the installation process was a breeze. The kit comes with everything you need - including easy-to-follow instructions and all the necessary hardware. I was able to install it myself in just an hour, and the end result was a seamless, professional-looking finish. But the real standout feature of this kit is the built-in USB ports. They're a game changer for anyone who relies on their devices for work, entertainment, or staying connected. No more fumbling around for chargers or trying to find a free outlet. The USB ports are easily accessible and provide a fast charge for all my devices. Overall, I'm extremely happy with the Radiant In-Wall Power and USB Type A/C Outlet Relocation Kit. It's a high-quality product that makes a big impact, and I would highly recommend it to anyone embarking on a home renovation project.
Date published: 2023-01-08
Rated 3 out of 5 by from Good features This in-wall outlet relocation kit by Wiremold allows you to place an outlet in a convenient location. The outlet also has 2 USB ports for charging your electronics. It does require installation that includes cutting holes in the wall to accommodate the outlets. The install isn't too difficult.
Date published: 2023-01-07
Rated 5 out of 5 by from Intelligent Idea!!! This set up was an intelligent idea. It took me about 45 minutes total to mount the new outlet box in my bedroom. This kit comes with everything you need. I've needed a USB plug in my bedroom for a while now and I was using the extension cord chargers and I always worry about the cord getting overloaded and causing a fire. With this set up, I have no concerns. The included cord that comes with it gives you a couple of feet of cord. I'm going to have to start adding them in my living and dining rooms. I definitely recommend to anyone that wants to add a USB charger and want to be safe and worry free. Well worth the time and cost.
Date published: 2023-01-06
Rated 5 out of 5 by from I now have electric where I needed it most! I bought this a few weeks ago because it's the easiest and most cost effective way to get lights above my kitchen stove in this old farmhouse. I was tired of doing dishes with barely any light. This was easy to install and took less than an hour. I've never done anything electrical like this. I followed the instructions and I'm impressed at how simple it was. No electrician needed! Having USB and extra outlets here is simplifying my life. Love this genius invention!
Date published: 2023-01-04
Rated 5 out of 5 by from Very Handy!!!!! This radiant In-Wall Power and USB Type A/C Outlet Relocation Kit, White comes in so very handy!!!!! This item is easy to install with minimal electrical experience!!!!! It's wonderful to be able to extend my outlet!!!!! This is a great product and I highly recommend purchasing it!!!!!!!!
Date published: 2023-01-03
Rated 5 out of 5 by from Tackle The Tangle! I live in an older home. An older home with bedrooms designed long before the outlet demanding lifestyle folks live today. I am almost certain the trail of cords zig zagging my floorplan and overload plugs turned my house into a caution zone. This in-wall outlet relocation kit has legit made my daily life better. There is a built in USB port!! That means the plugs are still available for everything not charged by USB. Also, type c to c. Yes! Took me a little bit to figure out exactly the best way go about installing and where to place my new outlet. No fault of the directions or instructions included, the company makes it so easy and clear. Depending on your wall surface you might need a few extra steps and tools, but you don't need any advanced DIY or electrical work experience. Just make sure you follow the steps and take all the advised precautions. Results? Awesome. All my devices can charge and I don't have to sit in the dark because my lamp lost its outlet top spot to charging my tablet and my phone.
Date published: 2023-01-03
Rated 5 out of 5 by from Love the USB Feature I am happy to get this radiant In-Wall Outlet. I know all new apartments have outlets like this, but since my house is older I don't even have the three prong outlet ,but luckily I am getting them upgraded. I am especially happy to have the USB part to charge my phone or other items that require it. This radiant In-Wall Outlet is great for hard to reach areas and it is type A/C outlet. I highly recommend if your looking to upgrade or just need the easy access.
Date published: 2023-01-03
Rated 5 out of 5 by from Love this! So I needed an outlet that was behind my couch and couldn’t reach. But now I can! I never even knew things like this existed! It is so perfect! Quick and easy set up! Anybody can do it! Easy to read instructions! I feel like I could remodel the whole house now!
Date published: 2023-01-02
Rated 5 out of 5 by from Nice, nice, nice! I picked up this kit to try and move my current outlet so it was more convenient with my bed side table. I was impressed with the instructions on how clear to understand and do. It worked smoothly and all works great. No more extension cords. Thanks Legrand.
Date published: 2023-01-01
Rated 5 out of 5 by from EASY TO USE I GOT THIS TO HELP ME WITH HAVING AN EXTRA OUTLET IN MY BEDROOM BECAUSE THE ONLY OUTLET I HAVE IS BEHIND MY DRESSER. IT WAS EASY TO USE AND PUT TOGETHER. NOW I AM ABLE TO USE MY OUTLET FOR ALL MY ENTERTAINMENT PLUGS. IF YOU HAVE A HIDDEN OUTLET THAT YOU NEED TO USE THIS IS THE SOLUTION
Date published: 2022-12-30
Rated 5 out of 5 by from Great Outlet! I got this outlet relocation kit so I could move the outlet to a place behind my nightstand. The instructions were detailed and easy to follow. However, you do need to cut a hole in the wall for the new outlet plate, so this requires some tools to cut the drywall. I highly recommend this product!
Date published: 2022-12-28
Rated 4 out of 5 by from Like new This in-wall outlet relocation kit is easy to install and easy to use. It makes remodeling a little easier for those "just not right" outlet locations. The USB port is an added bonus when trying to charge your phone and you just can not find your block.
Date published: 2022-12-28
Rated 4 out of 5 by from Requires cutting holes in walls FYI This was easy enough to install for me since I'm fairly handy but if you're not comfortable putting holes in walls or have a rental, this isn't for you. I thought this would attach on the outside of the wall but it's meant to go in the wall and look like a normal outlet apparently. So I jumped into the installation anyways and it was easy enough for me and the final product after installation looks really nice. All of the ports work as they should and it seems to be good quality. No complaints here.
Date published: 2022-12-27
Rated 5 out of 5 by from Looks great We are redoing all the outlets to give is an updated look. I wanted one that has a USB port so inspected this one. It looks great and I love the fact I no longer have to unplug something just to charge my phone.
Date published: 2022-12-27
Rated 5 out of 5 by from Works so well I am very impressed with the quality and the installation is pretty darn easy. The instructions are thorough and I had no trouble with set up. Having an outlet with a USB hole is so convenient. The product is sturdy and high quality, I don’t see it breaking easily which is great.
Date published: 2022-12-26
Rated 5 out of 5 by from Great Relocation Kit We used this to relocate a power outlet closer to our bed without unsightly wires. The wires run behind the wall and the outlet doesn't require an electrician to install them. They also have a tamper-resistant sliding door to protect the unit when not in use. Also can move vertically or horizontally as needed for best placement.
Date published: 2022-12-26
Rated 4 out of 5 by from outlet relocation kit I really like that I do not have to access any electrical circuits. This is very easy to install with no electrical knowledge necessary. I also like that there is a USB slot on the outlet. It is helpful to have a stud finder when installing. Also a small level will help to make sure it is level on the wall. The cord looks very durable. This outlet looks very professional. Looks like professional installation when done with the cover plate. I would recommend having a vacuum for any drywall dust when cutting the holes. Very nice that you can put the outlet anyplace on the wall you want.
Date published: 2022-12-26
Rated 5 out of 5 by from Excellent idea and product Loved this product! It made moving the plug behind the bed to closer to my night stand so that I could charge my iphone. Was able to move it where it was convenient for me to use it. Such a great idea and easy to use.
Date published: 2022-12-25
Rated 4 out of 5 by from Good product! I didnt even know they made these! I got the radiant, in wall power outlet relocation kit , so I could get to my outlet easier. This kit brings the power you need to where you want it. It's very easy to install. About 45 or less. You will need a holesaw.. If you need some power moved to a little more convenient spot. ..try this.
Date published: 2022-12-23
Rated 5 out of 5 by from Thank you I received this two weeks ago. I am a single mother so not able to nor know how to install this. I am waiting on an electrician to come do it. I was thankful to be able to request this as I purchased an older home a few years back and it is definitely lacking outlets. Much appreciated.
Date published: 2022-12-23
Rated 4 out of 5 by from Difficult to put together I was able to try this product through TryIt sampling in exchange for my review. Was a little difficult to put together and directions were not very clear. Gave to my friend who is building an extra room onto their house. They like it and happy with the usb end to it to use. Overall great product.
Date published: 2022-12-23
Rated 5 out of 5 by from Very Easy to install! I’m really impressed by Wiremold’s - radiant In-Wall Outlet Relocation Kit with USB Charging. The instructions were very clear and easy to follow. The quality of materials are very well-made and extremely durable. I look forward to seeing the other items this brand makes.
Date published: 2022-12-22
Rated 3 out of 5 by from Specialized item, just not for me I don't know about this item, the jury is still out on the final result. I feel this is a specialized item for installing another outlet with minimal access to another power source. Maybe for an apartment, condo or isolated area where you have no options to install another outlet higher and off to the side of the existing outlet. The placement of the new outlet has limitations as the extension cord from the existing outlet is 6ft long for a horizontal move and the vertical move is 4ft. The horizontal extension cord is very heavy duty and difficult to secure to the wall and look nice. The new outlet is well designed as it has two 3-pronged connections and has a Type C and USB connection port as well. I was worried this was not legal but all the components have UL markings on them; cut in box and the 14 gauge wire as is the extension cord. This set up is for a location where typical wiring is not accessible and again the horizontal extension cord is an eye sore. Not for me but certainly for others.
Date published: 2022-12-22
Rated 5 out of 5 by from Works good This works good and is really convenient for relocating a plug in. Install is also very easy to do. This is great for hiding wires that are sticking out since you are relocating the outlet to a different spot
Date published: 2022-12-22
Rated 5 out of 5 by from I love it! I got this to reroute one our existing plugs that became covered by or arrangement of the living room. It did just what we needed and it even added on usb ports so you don’t need your wall adapter to charge your phone. It got the job done and it made it look as clean and professional as you could ever ask for.
Date published: 2022-12-22
Rated 5 out of 5 by from Hidden I used this outlet wall kit to hide the cords going up to my wall mounted tv. It was very easy to install. With just a simple cut in the drywall I was able to fish the wire up and and install the new box behind the TV and now I have no exposed wires. Looks 100% better
Date published: 2022-12-22
Rated 5 out of 5 by from Radiant In Wall Outlet Relocation Easy to install, very convenient. Heavy duty wiring. Comes with easy to follow & understand directions, need just a few tools to install. Cord is a perfect length. Quality product and I recommend it to others.
Date published: 2022-12-22
Rated 5 out of 5 by from Great outlet I love the fact I can hide my wires in the wall n have a extra outlet to plug it into. Then the cord on the outlet you can plug in the wall. It is very heavy-duty I recommend this to anyone needing to change outlets.
Date published: 2022-12-22
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasreviews, tv_0, tr_60
  • loc_en_US, sid_IWPEUSBAC-WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;