text.skipToContent text.skipToNavigation

Divider Junction - Pregalv(25 Pcs) [923050]

COTJPG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
  • Cablofil adapts to the most complex configurations
  • Structure provides maximum strength for minimum weight
  • Ease of creating fittings on-site
  • Wide range of unique and universal accessories
  • Complete freedom in routing
  • Exceptionally fast installation

Specifications

General Info
Type Accessories
Material Carbon Steel
Finish Pre-Galvanized
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin China
UPC Number 800388016736
Dimensions
Product Depth US 5.5 in
Product Height US 1.75 in
Product Volume US 0.028 cu ft
Product Width US 5.0 in
Product Weight US 1.02 lb
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;