
Discontinued - 20A, 120/125V Combination Single-Pole Switch and Single Receptacle, Ivory | Substitute 671TRI
671I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily accessible break-off separate or common feed.
- Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
- Side wire #12 and #14 AWG.
- Two devices fit into the space of one.
- Grounding combination devices meet NEC Requirements.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
Specifications
General Info
Color | Ivory | ||
Type | Combination | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Replaced by Part Number | 671TRI | ||
Standard | UL20, UL498 | ||
UPC Number | 785007671018 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Actuator | Toggle | ||
Connection | Side Wire | ||
Contact Configuration | N-O | ||
Contact Rating | 120/125 VAC, 20 Amp | ||
Environmental Conditions | Flammability: UL94 V2 | ||
Number of Poles | Single Pole | ||
Operating Cycles | 30000 |
Resources
Cutsheet
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1