text.skipToContent text.skipToNavigation

1-Gang Pre-configured Wall Plate with One RJ11 Telephone Jack, Ivory

TPTE1I On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$3.67 USD

This single gang wall plate includes a modular four-conductor RJ11 telephone jack, providing a reliable and secure connection. The mar-resistant wall plate ensures durability and maintains a clean appearance. Designed to fit standard size single gang electrical boxes, it offers easy installation. This wall plate meets FCC Part 68 requirements, ensuring compliance with industry standards.
Color Ivory
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • RJ11 modular jack
  • Mar-resistant wall plate.
  • Wall plate dimension is Standard size.
  • Fits standard size single gang electrical box.
  • Meets FCC Part 68 requirements.

Specifications

General Info
Color Ivory
Application Sector Commercial, Residential
Product Line On-Q
Country Of Origin Mexico
Wall Plate Size Standard Size
Wall Plate Type Preconfigured
Standard UL 514
UPC Number 785007247671
Dimensions
Product Depth US 0.35 in
Product Height US 4.68 in
Product Width US 2.93 in
Technical Information
Number of Gangs 1
Thickness 0.35 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;