
Discontinued - Communication Plate, One Gang, Black
TP12BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single gang, Single telephone or cable outlet 13/32''' hole.� Strap mounted with adjustable yoke.� One #340 yoke.� Nylon trademaster plate.� Black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
- Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
- Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Preferred for hospital, industrial, institutional, and other high-abuse applications.
- Nominal thickness, .070 inch.
Specifications
General Info
Color | Black | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Coaxial | ||
Standard | UL514 | ||
UPC Number | 785007274646 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 143222 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Cutout | Telephone or Cable Outlet | ||
Mounting Type | Exposed Screws | ||
Number of Gangs | 1 | ||
Thickness | 0.07 in |
Resources
Cutsheet
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1