text.skipToContent text.skipToNavigation

Thermoplastic, Heavy Cast Aluminum Covers Spec Grade, Mounting Plate for Toggle Switch, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Heavy Cast Aluminum Cover Morta-in Applications, Mounting Plate for Toggle Switch,
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adapter, frame, and cover are heavy cast aluminum.
  • No. 8-32 screws hold assembly firmly in place.
  • Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).
  • Mortar keys provide positive holding means within wall.
  • Neoprene gasket seals cover to frame. Moisture and dust cannot enter enclosure.
  • Two keys provided for lock.
  • Purchase enclosure and mounting plate separately.
  • Mounts on 4 in. or 4-11/16 in. box.

Specifications

General Info
Color Gray
Type Weatherproof Cast Cover
Finish Satin
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin United States
Wall Plate Type Custom
Warranty Type 1-Year Limited Warranty
Standard UL/CSA Listed
UPC Number 785007179224
Technical Information
Amperage 6 A
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;