text.skipToContent text.skipToNavigation

Cast Weatherproof 2 Gang Cover, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cast Weatherproof Cover 2 Gang 1 Toggle/1 Duplex, 4 Screw Mounting
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Broad line of two gang covers for switches, receptacles, GFCIs, and power outlets.
  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • Heavy-duty die-cast zinc.
  • Stainless steel springs.
  • All covers have 2 self-closing lids.
  • Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin India
Application Sector Residential/Commercial
Standard UL Listed
Dimensions
Product Width US 4.58 in
Product Height US 4.52 in
Technical Information
Number of Gangs 2
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;