text.skipToContent text.skipToNavigation

Cast Weatherproof 2 Gang Cover, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cast Weatherproof Cover 2 Gang 2 Decorator, 4 Screw Mounting
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Broad line of two gang covers for switches, receptacles, GFCIs, and power outlets.
  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • Heavy-duty die-cast zinc.
  • Stainless steel springs.
  • All covers have 2 self-closing lids.
  • Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin India
Construction Weatherproof
Application Sector Industrial
Standard UL listed
Dimensions
Product Width US 4.52 in
Product Height US 4.58 in
Technical Information
Number of Gangs 2
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;